Shure Mfg. Corp.
undefined by Shure Mfg. Corp.
Security Drawers And Pass-Thru Products
CONTACT INFO
CONTENT
Shure Mfg. Corp. image | Thru-Wall Transaction Drawer - Extends 14"
Shure Mfg. Corp. image | Shure Mfg. Corp.

Model SPT353

T-Wall Series Drawers are an ideal solution for pharmacies, convenience stores, correctional facilities, law enforcement, financial facilities, fast food Restaurants and government facilities. Features: Economical Security Solution For Cashier And Ticket Windows, Administrative, Retail And Convenience Store Environments, Outdoor Payment Kiosks And Other Point-Of-Sale ContactsSuitable For Walk-Up / Drive-Thru Applications In Interior And Exterior EnvironmentsDesigned With An Extending Tray Housing For Installation Through Walls, In Counter Tops With A Window Above, In Kiosks Or Through Other Window ArrangementsFull-Length Removable Deal Tray For Document, Cash, Credit And Smaller TransactionsRemoving The Deal Tray Allows For Large Items To Be Transferred Through The DrawerDesigned For Installation In Up To 8" Thick WallsRemovable Deal Tray Insert With A Curved Interior For Easy Coin And Currency RemovalUL® Level 3 Bullet Resistant Faceplate Insert
Rated 5 based on 1 product reviews

CAD Detail Files for Shure Mfg. Corp.

Model SPT353 Drive Thru Cash Drawer For 8" Wall
image/vnd.dwg download: view:

Specifications for Shure Mfg. Corp.

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 

Catalogs for Shure Mfg. Corp.