Taylor Entrance Systems, Inc.
Taylor Entrance Systems, Inc.
Entrance Doors and Frames
CONTACT INFO
631 N. First St.
West Branch, MI 48661
Toll Free: 800-248-3600
Phone:
Request for information Taylor Entrance Systems, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Taylor Entrance Systems, Inc. > PRODUCT > Timbergrain Fiberglass Doors

Timbergrain fiberglass entrance doors are constructed of high resolution, grained, fiberglass skins. They offer the warmth of wood and its natural variation of grain characteristics in Cherry, Mahogany, Fir, Oak, and Knotty Alder.

 

  • Square 1/2" hardwood capped edges are rot-resistant
  • Made from high-impact fiberglass reinforced skins
  • 4" full-length engineered hinge and lock stiles
  • Adjustable Hinge Plate System (optional)
  • Polyurethane foam inner core provides superior insulation
  • Matching glass frames and simulated divided lite bars available
  • Limited Lifetime Warranty

 

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Timbergrain Fiberglass Doors

Entrance Doors and Frames: 1 Panel Flat Shaker

Entrance Doors and Frames: 1 Panel High Def

Entrance Doors and Frames: 2 Panel Flat Shaker

Entrance Doors and Frames: 2 Panel High Def Large

Entrance Doors and Frames: 2 Panel High Def Square

Entrance Doors and Frames: 3 Panel Flat Craftsman

Entrance Doors and Frames: 5 Panel Equal Shaker

Entrance Doors and Frames: 6 Panel High Def

Entrance Doors and Frames: 8 Foot High Def 2 Panel

Entrance Doors and Frames: True 4 Panel

CAD Drawings for Timbergrain Fiberglass Doors
Timbergrain Embossment Options - XXII1
download: view:
3/4 2 Panel / 2 Panel Plank 8/0 - XXII10
download: view:
2 Panel / 2 Panel Plank 8/0 Knotty Alder - XXII10a
download: view:
2 Panel 8/0 Cherry 3/6 Wide - XXII10b
download: view:
2 Panel Plank 8/0 Cherry 3/6 Wide - XXII10c
download: view:
2 Panel Wide Plank 8/0 Cherry 3/6 Wide - XXII10d
download: view:
3/4 2 Panel Square 8/0 - XXII10g
download: view:
6 Panel 6/8 and 7/0 - XXII4
download: view:
3 Panel 6/8 and 7/0 - XXII5
download: view:
8 Panel 6/8 and 7/0 - XXII6
download: view:
3/4 2 Panel Square 6/8 and 7/0 - XXII6a
download: view:
3/4 2 Panel Square Plank 6/8 and 7/0 - XXII6b
download: view:
3/4 2 Panel Arch Top 6/8 and 7/0 - XXII7
download: view:
3/4 2 Panel Arch Top Plank 6/8 and 7/0 - XXII8
download: view:
2 Panel 6/8 and 7/0 Knotty Alder - XXII8a
download: view:
2 Panel Plank 6/8 and 7/0 Knotty Alder - XXII8b
download: view:
Craftsman 6/8 and 7/0 - XXII9
download: view:
1 Panel Fir 6/8 and 7/0 - XXII9a
download: view:
1 Panel Fir 8/0 - XXII9b
download: view:
3 Panel Fir Craftsman 9/0 - XXII9c
download: view:
Specifications for Timbergrain Fiberglass Doors
08 16 13
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Timbergrain Fiberglass Doors
Videos for Timbergrain Fiberglass Doors
Taylor Entrance Systems, Inc. video of Taylor Entrance Systems Factory Tour
2020-02-20
(Taylor Entrance Systems, Inc.) request for information