Aquafin, Inc.
Aquafin, Inc.

Waterproofing, Coatings and Moisture Vapor Mitigation

CONTACT INFO
505 Blue Ball Rd. Suite 160
Elkton, MD 21921
Toll Free: 866-278-2346
Phone: 410-392-2300
Request for information Aquafin, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
building construction projects
SOCIAL
Aquafin, Inc. > PRODUCT > Topically Applied Vapor Barriers - VAPORTIGHT COAT-SG4

VAPORTIGHT COAT®-SG4 is a rapid setting 2-component, moisture tolerant, low viscosity, solvent free, chemically enhanced epoxy based product which reduces the passage of water vapor and moisture through slabs on, below and above grade as well as split slabs, thus eliminating delamination of adhesives, floor coverings and coatings. SG4 meets or exceeds the requirements of ASTM F3010-13 Standard Practice for Two-Component Resin Based Membrane-Forming Moisture Mitigation Systems for Use Under Resilient Floor Coverings.

 

Advantages

  • One coat system - No sand broadcast
  • Low viscosity, solvent free, no VOC's
  • For slabs with MVER up to 25 lbs and RH up to 100%
  • ASTM E 96 perm rating ≤0.10
  • Flooring system installed same day
  • Can be applied to damp & green concrete (min. 5 days old)
  • High alkalinity barrier (pH 14)
  • Compatible with most flooring systems
  • Does not support mold growth
  • Great for indoor applications: low odor and non-flammable.
  • SG4 passed Indoor Air Quality Material Emissions Test as per DIN EN ISO 16000 (Report CT-10-06-22-01:250005/2-3)

 

Rated 5 based on 1 product reviews
- Hide Gallery
Topically Applied Vapor Barriers

Specifications for Topically Applied Vapor Barriers - VAPORTIGHT COAT-SG4
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Topically Applied Vapor Barriers - VAPORTIGHT COAT-SG4
Videos for Topically Applied Vapor Barriers - VAPORTIGHT COAT-SG4
Aquafin, Inc. video of AQUAFIN PRO-Tekt Flexcoat & Trafficoat
2021-01-14
(Aquafin, Inc.) request for information
Aquafin, Inc. video of AQUAFIN-2KM Mixing Video
2021-01-14
(Aquafin, Inc.) request for information
Aquafin, Inc. video of Application of REBAR PRIMER/BOND-CI and MORTAR-SCREED-CI
2021-01-14
(Aquafin, Inc.) request for information
Datasheets for Topically Applied Vapor Barriers - VAPORTIGHT COAT-SG4