Royal Building Products - Siding & Trim Board
Royal Building Products - Siding & Trim Board
Siding, Soffits and Trimboards
CONTACT INFO
91 Royal Group Crescent
Woodbridge, ON, Canada L4H 1X9
Toll Free: 800-387-2789
Phone: 905-850-9700
Request for information Royal Building Products - Siding & Trim Board Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL

Our traditional accessory styles are durable, low maintenance and turn exteriors up a notch while keeping a subtle profile - no matter what the siding or home style. Components include universal inside and outside corner posts, J-channels, undersill, base and finish trim, starter strips and drip caps.

 

Our wide array of trim lengths, widths, profiles and styles gives you virtually unlimited flexibility to complement, embellish, even transform exterior design. Keep it architecturally correct and match trim to what's true for each region. Tap into traditional and more extroverted decorative looks.

 

Rated 5 based on 1 product reviews
- Hide Gallery
Traditional Accessories

CAD Drawings for Traditional Accessories
2018 Lattice
download: view:
2021 Scotia/Cove
download: view:
2024 1/2 inch Quarter Round WM108
download: view:
2046 3/4 x 5/16 Base Shoe WM164
download: view:
2258 1/2 x 3/8 Bead Stop
download: view:
2330 Stop
download: view:
2342 Colonial Casing WM376
download: view:
2343 Colonial Casing WM455
download: view:
2345 1 1/2 x 1 5/8 Sill Nose
download: view:
2349 Blind Stop
download: view:
2352 Beaded Planking Board
download: view:
2355 11/16 x 2 1/4 Colonial Casing WM356
download: view:
2363 Screen Trim
download: view:
2369 RB3 Casing WM523
download: view:
2435 Crown WM49
download: view:
2448 Brick Mould
download: view:
2449 Drip Cap WM197
download: view:
2450 Base Cap WM164
download: view:
2536 1 1-4" Square/Inside Corner
download: view:
2542 1 1-2" Square/Inside Corner
download: view:
2590 Backband Casing
download: view:
2592 5" Crown Moulding WM47
download: view:
2689 3/4" Quarter Round WM105
download: view:
2759 Deco Trim
download: view:
2791 Drip Cap
download: view:
2837 3/4 x 48 Sheet
download: view:
2851 Parting Bead
download: view:
2852 Adams Casing
download: view:
2853 3" Crown Moulding WM53
download: view:
2871 1/2 x 48 Sheet
download: view:
2878 3/8 x 48 Sheet
download: view:
5106 Ranch Base
download: view:
5111 5/8 Quarter Round WM107
download: view:
5165 Outside Corner
download: view:
5390 Chair Rail
download: view:
5445 Colonial Casing
download: view:
5523 Colonial Base
download: view:
5913 Ranch Casing WM327
download: view:
6510 Lattice
download: view:
6761 Base/Casing Combo
download: view:
7117 1 1/4 x 5 1/8 Window Sill
download: view:
7118 1 5/16 x 1 3/8 Sill Nose
download: view:
7152 Back Band
download: view:
7181 4 9/16 Exterior Door Frame
download: view:
7202 Shingle Moulding WM287
download: view:
7205 Jamb Extender
download: view:
7206 Jamb Extender
download: view:
7241 6 9/16 Exterior Door Frame
download: view:
7252 Florida Brickmould
download: view:
7351 J-Channel Brickmould
download: view:
7435 Sill Nose
download: view:
7464 Transom Sash
download: view:
7467 5/4 x 4 J-Channel Casing
download: view:
7491 6" Crown Moulding WM45
download: view:
7526 Flat Back Brickmould
download: view:
7527 Base Moulding WM623
download: view:
7541 4 1/2 Crown WM48
download: view:
7631 Historic Sill
download: view:
7662 8" Crown Moulding
download: view:
7712 Deco Crown
download: view:
7714 Pediment
download: view:
7719 1 1/8 Outside Corner WM205
download: view:
7788 Colonial Stop
download: view:
7861 Heirloom Base
download: view:
7960 One Piece Crown Mouilding
download: view:
7970 5/4 x 5 11/16 Rabbeted Outside 1 Inch Pocket
download: view:
7971 5/4 x 3 11/16 Outside Corner
download: view:
7972 5/4 x 3 11/16 Rabbeted Outside Corner 1 inch Pocket
download: view:
7973 5/4 x 5 11/16 Outside Corner
download: view:
7993 5/4 x 6 Skirt Board
download: view:
7994 5/4 x 6 Standard Trim
download: view:
9701 5/4 x 8 Skirt Board
download: view:
9704 1 x 8 Skirt Board
download: view:
9705 1 x 10 Skirt Board
download: view:
9706 5/4 x 4 Standard Trim
download: view:
9707 5/4 x 8 Standard Trim
download: view:
9718 4/4 x 5 5/8 Outside Corner
download: view:
9729 7" Shake Siding
download: view:
9734 Beaded Plank
download: view:
9735 High Heat Beaded Plank
download: view:
9752 6/4 x 48 Trim Board
download: view:
9789 11/16 x 8 7/16 Base Moulding
download: view:
9790 Gable Trim
download: view:
9824 8" Crown Moulding
download: view:
9830 6" Milled Wainscot
download: view:
9834 8" Milled Wainscot
download: view:
Catalogs for Traditional Accessories
Videos for Traditional Accessories
Royal Building Products - Siding & Trim Board video of Trim Elements Cellular PVC Window Surrounds Part 1
2021-04-12
(Royal Building Products - Siding & Trim Board) request for information