A modern European style shower door kit. Built with top quality materials, specially designed not to warp or wear down, this system comes with pre-tapped holes for easy installation or undrilled to accommodate almost any size enclosure up to 78" wide. Build your kit in a variety of finishes, tubing choices, and for 1/2" or 3/8" glass. This system is built from some of the thickest tubing and highest quality hardware in the industry. Rolling panel can be mounted on either side to accomodate left or right plumbing fixtures.
- Top Quality, High End Materials and Appearance
- .098" Heavy Walled SS Tubing
- Heavy-Duty 2 3/4" Japanese Ball Bearing Wheels provide ultra-smooth operation
- All necessary hardware included
- All necessary sweeps and seals included
- 180lb weight capacity
- Accommodates 3/8" or 1/2" glass while maintaining 1-7/16" seperation between the panels
- Fixed Panel can be mounted wall to wall or wall to side lite
- Available in Bright Chrome, Brushed Nickel, and Oil Rubbed Bronze Finish
- 304 stainless steel with electroplated finish
- Roller Wheels allow slight vertical adjustment
|