YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
Access-Able Designs, Inc.
Handicap Accessible Products
CONTACT INFO
CONTENT
Access-Able Designs, Inc.
>
PRODUCT
> Tub Transfer Bench - SH-414-LR
Tub Transfer Bench - SH-414-LR
ADA COMPLIANT
Stainless steel frame holds up to 420lbs.
Rests on tub wall to allow 17-19" height.
Folds up easily when not in use.
Available with phenolic tops.
This seat requires a minimum of 2" tub ledges to rest on (both sides). Folds up easily when not in use.
Measures 29" W x 15" D x 21"D.
Custom sizes available.
5 year warranty.
Tech Spec
Rated
5
based on
1
product reviews