Rated 5 based on 1 product reviews
CONTACT INFO
289 Harrell St.
Morrisville, VT 05661
Toll Free: 888-766-4273
Phone: 802-888-8573
Continuing Education Logo
Request for information Alpine SnowGuards Contact Us / RFI
Alpine SnowGuards > PRODUCT > Two-Pipe Snow Guard for Standing Seam - ASG4000G

Features/Advantages:

  • Milled Aluminum Construction
  • Measures 4" L x 1 5/8" W x 5 5/16" H overall
  • Utilizes oval-point set screws
  • Configurations available for both vertical seams and horizontal seams
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Set screws will provide a secure attachment point without penetrating roofing materials
  • Clamp-to-Seam technology will not void panel manufacturers warranties
  • Perfect option for installing a pipe-style snow guard system to a metal standing seam roof
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions

 

- Hide Gallery
Two-Pipe Snow Guard for Standing Seam