Rated 5 based on 1 product reviews
U.S. Bullet Proofing, Inc.

Ballistic, Blast, Storm Impact and Forced Entry Resistant Systems

CONTACT INFO
16201 Branch Ct.
Upper Marlboro, MD 20774
Phone: 301-218-7920
Request for information U.S. Bullet Proofing, Inc. Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
building construction projects
SOCIAL
U.S. Bullet Proofing, Inc. > PRODUCT > USSA Steel Wall Armor

 United States Bullet Proofing offers a complete line of fiberglass and ballistic steel wall armor that is capable of ballistic protection up to UL 752 Level 8. Contact us for additional information on complete protection solutions utilizing wall armor. When used to create armored walls, these bullet resistant wall panels offer exceptional performance to protect people and assets from a wide range of external threats. The unique and innovative designs of these blast resistant wall panels blend in with modern architecture, offering protection that's practically invisible to the general public.

 

  • The USSA bullet resistant steel panel is a single sheet ballistic steel. USSA steel wall armor is an economical choice for wall construction and ideal for structural armor. This material conforms to UL and NIJ standards.

  • It is recommended for use in wall armor, Safe Rooms judge's benches, counter protection and as finished opaque panels used in security storefronts.

  • Standard size: 48 x 96 sheets. Custom sizes available.

  • USSA Products Available:

PRODUCT

BALLISTIC PROTECTION

NOMINAL THICKNESS

NOMINAL WEIGHT (LBS PER FT2)

USSA 1 – 3

Level 3

1/4″

10.25 lbs

USSA 4 – 8

Level 4,5,7,8 (ULl) III (NIJ)

5/16″

13.5 lbs

- Hide Gallery
USSA Steel Wall Armor

Catalogs for USSA Steel Wall Armor
Videos for USSA Steel Wall Armor
U.S. Bullet Proofing, Inc. video of USBP - U.S. Bullet Proofing - High Level Protection Windows and Doors
2023-10-04T00:00:00+00:00Z
(U.S. Bullet Proofing, Inc.) request for information
U.S. Bullet Proofing, Inc. video of USBP DOS 15 min FE Testing
2023-10-04T00:00:00+00:00Z
(U.S. Bullet Proofing, Inc.) request for information