Rated 5 based on 1 product reviews
Ram Board/Surface Shields

Temporary Floor Protection and Dust Containment

CONTACT INFO
8450 W. 185th St.
Tinley Park, IL 60487
Phone: 855-848-8678
Request for information Ram Board/Surface Shields Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
SOCIAL
Ram Board/Surface Shields > PRODUCT > Ultra-Heavy-Duty Floor & Wall Protection - Plasti-Shield® PRO

40% Tougher than standard Plasti-Shield*, this Ultra-Heavy-Duty floor and wall protection provides additional protection from high impact drops, jobsite vehicles and heavy machinery.

- Hide Gallery
Ultra-Heavy-Duty Floor & Wall Protection

Specifications for Ultra-Heavy-Duty Floor & Wall Protection - Plasti-Shield® PRO
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Ultra-Heavy-Duty Floor & Wall Protection - Plasti-Shield® PRO
Videos for Ultra-Heavy-Duty Floor & Wall Protection - Plasti-Shield® PRO
Ram Board/Surface Shields video of How To Install Ram Board
2021-08-17T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Stair Shield: Heavy-duty Stair Protection
2021-08-17T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Corner Shield: Jobsite Corner Protection
2021-08-17T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of How and When to Use Plasti Shield Products
2021-08-17T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of BUILDER BOARD SEAMER Durable Tape Applicator
2019-06-09T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of BUILDER BOARD with Liquid Shield
2019-06-09T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of CARPET SHIELD® Temporary Carpet Protection
2019-06-09T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of DUST SHIELD PRO Extendable Containment Poles
2019-06-09T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Ram Board - Door Jamb
2017-02-14T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Ram Board - Home Edition
2017-02-14T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Ram Board - Ram Board
2017-02-14T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Ram Board - Wall Guard
2017-02-14T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Ram Board Plus® Commercial
2018-02-23T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of ULTRASTIK All Purpose Tape
2019-06-09T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information