YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
Air Balance
Louvers and Dampers
CONTACT INFO
CONTENT
Air Balance
>
PRODUCT
> Ultra Low Leak Airfoil Control Damper - AC-525 / AC-526
Ultra Low Leak Airfoil Control Damper - AC-525 / AC-526
Quick Specs:
Model: AC-525 / AC-526
Minimum Size: 12" x 12" Parallel Single Blade 12" x 14" Parallel Opposed Blade
Maximum Size: 60" x 72" ........
.for more Spec info
Click Here To Request Additional Info About This Product
Rated
5
based on
1
product reviews