YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
Air Balance
Louvers And Dampers
CONTACT INFO
CONTENT
Air Balance
>
PRODUCT
> Ultra Low Leak Thermally Broken Airfoil Blade Control Damper Low Temperature - TB-59
Ultra Low Leak Thermally Broken Airfoil Blade Control Damper Low Temperature - TB-59
Quick Specs:
Model: TB-59
Minimum Size: 8" x 10 7/8"
Maximum Size: 60" x 72" .......
for more Spec info
Rated
5
based on
1
product reviews
Catalogs
Catalogs
for Ultra Low Leak Thermally Broken Airfoil Blade Control Damper Low Temperature - TB-59
text/html
Model 128
additional product information
text/html
Model AC51
additional product information
text/html
Model AC53 AC54
additional product information
text/html
Model TB58
additional product information
text/html
Model TB584
additional product information
text/html
Model TB5841
additional product information
text/html
Model TB59
additional product information
text/html
Model TB594
additional product information