HySecurity Gate Operators
undefined by HySecurity Gate Operators
Automated Gate Systems
CONTACT INFO
Universal Wedge HPU Replacement Overview > PRODUCT > HySecurity Gate Operators
HySecurity Gate Operators image | Universal Wedge HPU Replacement Overview
HySecurity Gate Operators image | HySecurity Gate Operators

HydraSupply XL

HYDRASUPPLY XL outperforms and outlives other brand OEM HPU systems providing an attractive retrofit and feature improvement option at a fraction of the cost of complete wedge replacement, reducing gate downtime while maintaining high security. The compact, powerful, programmable, embedded controller eliminates costly, custom, PLC dependencies and facilitates vehicle barrier sequencing and ACP management. Installation requires minimal site work.BACKED BY A 5 YEAR WARRANTY, this ultra reliable heavy duty single acting (gravity down) wedge HPU is capable of thousands of cycles per day. Keep traffic moving with 3 - 5 seconds Open/Close, and secure with a 1 - 2 second FAST EFO. Compact hydraulics provide 7 gallons hydraulic fluid vs. up to 30 gallons required in competitor systems. Up to 3 accumulator backup cycles after power outage, dependent on wedge specs. Simple installation - light enough to install with loader or forklift.EASILY CONFIGURE WEDGE OPERATION to specific site requirements with unique and unequalled Smart Touch Controller. PC software simplifies configuration and troubleshooting using Smart Touch Analyze and Retrieve Tool (S.T.A.R.T.). Upload latest software, troubleshoot system and save operator configurations. Programmable dual or sequenced gate integration. Three configurable user relays plus optional Hy8Relay™ - an accessory module providing eight additional programmable relay outputs. Make loop problems go away with Hy5B™: The loop detector with automatic sensitivity adjustment, advanced tailgating detection, and loop health scoring.CONNECT AND REPORT: Optional web based HyNet™ Gateway connects the perimeter gates/barriers with your security control monitoring station. Securely report gate system tailgating, gate hits, failure to operate, and more, in real time to maintain perimeter security. Additionally, configure email alerts to communicate issues to installer, facility or security responders.SINGLE ACTING ACGravity downDOUBLE ACTING ACRequires pressure for up/down activationDC POWER SUPPLY (UPS MODELS ONLY)The uninterruptible DC Power Supply provides hundreds of UPS backup cycles after AC power loss. DC models retain full functionality during an AC power outage using HySecurity's advanced DC Power Supply with HyCharger DC™, a powerful 50A three stage charger, custom built for continuous duty and long battery life. The DC Power Supply is a separate insulated and ventilated enclosure containing two sealed maintenance free AGM 110Ah, 12VDC batteries. Available in single phase only. Low voltage: 115V 60/50Hz (requires 30A branch circuit), or High voltage: 208-230V 60/50Hz (requires 15A branch circuit). Be certain to order the correct DC Power Supply voltage model as chargers are not field convertible. HySecurity's DC Power Supply enclosure must be mounted within 10 ft (3 m) of the operator with a minimum of 2 gauge wire connecting the DC supply and wedge. For longer distances, call HySecurity Tech Support.
Rated 5 based on 1 product reviews