Clean Air Products
undefined by Clean Air Products
Modular Cleanrooms And Cleanroom Equipment
CONTACT INFO
CONTENT
Clean Air Products > PRODUCT > Vertical Flow Clean Benches - CAP412 Mode WT
Vertical Flow Clean Benches
Standard Features
  • Welded type 304 #4 finish stainless steel work surface with staggered 1⁄4'™ diameter perforations, supported by a white vinyl coated steel frame
  • Welded 16 gauge steel filter cabinet with a white powder coat finish
  • Welded 11 gauge 2x4 tubular steel lower frame with a white powder coat finish
  • White vinyl coated steel back panel
  • 80 Mil clear flexible vinyl front face shield
  • Clear polycarbonate end shields
  • Prefilters that can be relocated to the front or back of the filter cabinet
  • Aluminum-framed HEPA filters that provide ISO Class 5 (Fed Std 209E Class 100) performance
  • Electronically ballasted shatter resistant fluorescent lamps that produce 100 footcandles at the work surface
  • PSC motors with ball bearings, automatic reset thermal protectors, and solid state speed controls
  • Balanced centrifugal direct drive galvanized steel blowers
  • 65 dBA
  • 90 Ft/Min +/- 20% filter face velocity @ STP
  • Pigtail wires for hard-wiring by others '™ 120V, 60Hz
Rated 5 based on 1 product reviews

Videos for Vertical Flow Clean Benches - CAP412 Mode WT

Clean Air Products video of Air shower tunnel with photo eye activation
2016-08-30
Clean Air Products video of Another hardwall cleanroom from Clean Air Products
2016-08-30
Clean Air Products video of Cleanroom air shower basic operation
2016-08-30
Clean Air Products video of Cleanroom storage cabinet from Clean Air Products
2016-08-30
Clean Air Products video of Exhausting vertical laminar flow clean bench from Clean Air Products
2016-08-30
Clean Air Products video of Flame retardant polypropylene fume hood from Clean Air Products
2016-08-30
Clean Air Products video of Hardwall cleanroom from Clean Air Products
2016-08-30
Clean Air Products video of Hardwall cleanroom tour from Clean Air Products
2016-08-30
Clean Air Products video of Horizontal laminar flow clean bench from Clean Air Products
2016-08-30
Clean Air Products video of Horizontal laminar flow hood - skid removal process
2016-08-30
Clean Air Products video of Nuclear medicine lead lined cleanroom pass-thru from Clean Air Products
2016-08-30
Clean Air Products video of Pass-thru air locks - automatic door openers
2016-08-30
Clean Air Products video of Pass-thru air locks for cleanrooms - pneumatic sliding doors
2016-08-30
Clean Air Products video of Wall mount bio design cleanroom pass-thrus from Clean Air Products
2016-08-30
Clean Air Products video of Wall mount cleanroom pass-thru from Clean Air Products
2016-08-30
Clean Air Products video of Wall mount HEPA filtered cleanroom pass-thru from Clean Air Products
2016-08-30
Clean Air Products video of Wall mounted clean room pass-thru frame installation
2016-08-30