X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Modular Cleanrooms and Cleanroom Equipment
CONTACT INFO
8605 Wyoming Ave. N.
Minneapolis
, MN
55445
Toll Free:
888-982-0876
Phone:
http://www.cleanairproducts.com
Request for information
Clean Air Products
Contact Us / RFI
CONTENT
SOCIAL
Clean Air Products
>
PRODUCT
>
Vertical Flow Clean Benches - CAP412 Mode ER
Vertical Flow Clean Benches - CAP412 Mode ER
Standard Features
Removable type 304 #4 finish stainless steel work surface with staggered 0.34'™ diameter perforations on the front and rear sections
Welded liquid-tight type 304 #4 finish stainless steel exhaust plenum with 1-1/2'™ diameter center drain coupling
Type 304 #4 finish stainless steel exhaust duct that also supplies the intake air for the blowers
Welded 16 gauge steel filter cabinet with a white powder coat finish
Welded 11 gauge 2x4 tubular steel lower frame with a white powder coat finish
Type 304 #4 finish stainless steel back panel
Hinged clear polycarbonate front face shield
Clear polycarbonate end shields
Aluminum-framed HEPA filters that provide ISO Class 5 (Fed Std 209E Class 100) performance
Electronically ballasted shatter resistant fluorescent lamps that produce 100 footcandles at the work surface
PSC motors with ball bearings, automatic reset thermal protectors, and solid state speed controls
Balanced centrifugal direct drive galvanized steel blowers
65 dBA
90 Ft/Min +/- 20% filter face velocity @ STP
Pigtail wires for hard-wiring by others '™ 120V, 60Hz
- Hide Gallery
Vertical Flow Clean Benches
CAP412 Mode ER
1
Videos for Vertical Flow Clean Benches - CAP412 Mode ER
Clean Air Products video of Exhausting vertical laminar flow clean bench from Clean Air Products
2016-08-30T00:00:00+00:00Z
Exhausting vertical laminar flow clean bench from Clean Air Products
(Clean Air Products)
request for information
Clean Air Products video of Horizontal laminar flow clean bench from Clean Air Products
2016-08-30T00:00:00+00:00Z
Horizontal laminar flow clean bench from Clean Air Products
(Clean Air Products)
request for information