AutoGate, Inc.
AutoGate, Inc.
Gate Operators
CONTACT INFO
7306 Driver Rd. P. O. Box 50
Berlin Heights, OH 44814
Toll Free: 800-944-4283
Phone: 419-588-2796
Continuing Education Logo
Request for information AutoGate, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL
AutoGate, Inc. > PRODUCT > Vertical Pivot Gate Operators

AutoGate is the leading manufacturer of the first UL-325 Listed Vertical Pivot gate operators. Our Vertical Pivot gate operators are appropriate in almost any application where vehicles and/or pedestrians need to be controlled. Our gates are custom manufactured to meet your specifications and are available in lengths to 20 feet (steel) or 24 feet (aluminum). Our fabrication process uses a solid weld technique which is far superior in quality to tack welded, screwed or riveted constructed gates. The stand alone system is operated by 24VDC power. No hydraulics are incorporated in our automatic gate entry systems. In addition, built-in battery backup prevents security lapses during power outages. Our Vertical Pivot gate operators require very minimal preventative maintenance to keep them functioning properly. Vertical Pivot gates operate in all weather conditions including extreme heat and cold as well as snow. They are adaptable to any site challenges including uneven driveways, drainage swales, curb notches, contours, and racking. Because the Vertical Pivot pivots open 90 degrees, less space is necessary for installation and operation. Additional security features include anti-climb designs and all models have open and close cycles that range from 10-12 seconds, depending on the style and length. Our Vertical Pivot gate system is highly compatible with most access control systems as well as emergency entry devices used by Police and Fire departments.



Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Vertical Pivot Gate Operators

Crash Gate Assemblies: Shield-M30

Crash Gate Assemblies: Shield-M30-Gated

Crash Gate Assemblies: Shield-M30-Shallow

Crash Gate Assemblies: Shield-M30-Shallow-Gated

Crash Gate Assemblies: Shield-M50-Gate

Crash Gate Assemblies: Shield-M50-Gate

Security Gate Assemblies: VPG-NoCrash

Gate Styles: Buckeye

Gate Styles: Chainlink-BarbedTop

Gate Styles: Buckeye-Finial

Gate Styles: Catawba

Gate Styles: Chainlink

Gate Styles: Barracuda

Gate Styles: Congress

Gate Styles: Cornhusker

Gate Styles: Islander

Gate Styles: Ohioian

Gate Styles: Prestigous

CAD Drawings for Vertical Pivot Gate Operators
100 Cornhusker VPG
download: view:
100 Operator and Accessory Site Layout
download: view:
1000 Islander VPG
download: view:
101 Standard Site Layout Dimensions
download: view:
102 P Pad Layout
download: view:
102C Conduit Pad Location
download: view:
105 Yoke Styles
download: view:
111 Goosenecks
download: view:
112 Goosenecks with Bollards
download: view:
200 Barracuda VPG
download: view:
300 Chainlink VPG
download: view:
400 Catawba VPG
download: view:
500 Buckeye VPG
download: view:
600 Congress VPG
download: view:
700 Saratoga VPG
download: view:
800 Prestigous VPG
download: view:
900 Ohioian VPG
download: view:
Ameristar Echelon II Invincible
download: view:
Ameristar Impasse Gauntlet
download: view:
Ameristar Impasse II Trident
download: view:
Double Contour
download: view:
Double Curb Notch
download: view:
M30 SF Barrier
download: view:
M30 SF Buckeye
download: view:
M30 SF Chainlink
download: view:
M30 Shield Barrier
download: view:
M30 Shield Buckeye
download: view:
M30 Shield Chainlink
download: view:
M50 Shield Barrier
download: view:
M50 Shield Buckeye
download: view:
M50 Shield Chainlink
download: view:
Racked
download: view:
Railroad
download: view:
Specifications for Vertical Pivot Gate Operators
32 31 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Vertical Pivot Gate Operators
Videos for Vertical Pivot Gate Operators
AutoGate, Inc. video of Product Overview
2018-12-26
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Compilation of Videos
2018-12-26
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Transportation Facility
2018-12-26
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Pivot Gate
2018-12-26
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Manually Open Our Gate
2018-12-26
(AutoGate, Inc.) request for information
AutoGate, Inc. video of High Security Application
2018-12-26
(AutoGate, Inc.) request for information
AutoGate, Inc. video of AutoGate Inc Swing Gate 1
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of AutoGate Inc Swing Gate 2
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of AutoGate Inc Swing Gate 3
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of AutoGate Inc Swing Gate 4
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of AutoGate Shield DoS K12 / ASTM F2656 M50 Active Barrier System
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of AutoGate Shield M30 Active Vehicle Barrier System
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of AutoGate SpecWizard for Security Gates
2017-01-25
(AutoGate, Inc.) request for information
AutoGate, Inc. video of AutoGate Vertical Pivot Gate Systems
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Crash 3 Front Short
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Crash Combo Video
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Crash3 Front
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Crash3 FrontView
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Crash3 SideView
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of DoS K12 / ASTM F2656 M50 Active Barrier System
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of DoS K12 / ASTM F2656 M50 Active Barrier System - Slow Motion
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of DoS K12 / ASTM F2656 M50 Active Barrier Test - Side View
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Entrance %26 Exit Gate Community
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Entrance Exit Gated Community
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Entrance Exit Gated Community 1
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Entrance Gate Gated Community
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Full Run ChainLink
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of High Security Access Control Point
2019-01-28
(AutoGate, Inc.) request for information
AutoGate, Inc. video of K12 M50 Crash Test
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Left Oblique Chain Link
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of M30 Chain Link Open Close Secure
2019-01-28
(AutoGate, Inc.) request for information
AutoGate, Inc. video of M30 Chain Link Open-Close
2019-01-28
(AutoGate, Inc.) request for information
AutoGate, Inc. video of M30 K4 Shallow Foundation Active Crash Barrier
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Overhead Close ChainLink
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Rail Road Tracks Gates
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Shield - DoS K12 (ASTM F2656 M50) Active Barrier System
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Shield DoS K4 / ASTM F2656 M30 test - 1/8th speed
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Shield K12 (ASTM M50) Vertical Pivot Barrier System
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Shield M30 P1 Shallow FoundationTest - Front View
2016-10-31
(AutoGate, Inc.) request for information
AutoGate, Inc. video of Shield Shallow Foundation M30 P1 Crash Barrier System
2016-10-31
(AutoGate, Inc.) request for information