Moderco Inc.
Moderco Inc.
Acoustic Operable Partitions
CONTACT INFO
115 de Lauzon
Boucherville, QC, Canada J4B 1E7
Toll Free: 800-363-3150
Phone: 450-641-3150
Request for information Moderco Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
Moderco Inc. > PRODUCT > Vision 100

Vision creates physical separation in an open plan layout but maintains the openness and the always desired joy of natural light. It is a single panel, non- acoustical partition system that utilizes 1/2" (11.5 MM) thick tempered glass with clear as the standard but also available as tinted, colored, etched, sand blasted, acrylic or custom designed to fit your specific requirements. The horizontal rails standard finish is clear anodized with optional painted and anodized finishes available upon request. Maximum standard height is 12 Ft (3657 MM)
with standard panel widths of 48 Inches (1219MM): contact Moderco for special applications.

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Vision 100

Operable Glass Wall: Vision 121 122 Full Glass Panel

Operable Glass Wall: Vision 121 122 Pivot Closure Panel

Operable Glass Wall: Vision: 121 122 Pivot Door

Operable Glass Wall: Vision: 121 122 Pivot: Door with Architectural Pull

Operable Glass Wall: Vision: 121 122 Pivot Door with Panic Bar

Operable Glass Wall: Vision 121 Flap Closure: Panel

Operable Glass Wall: Vision 121 Full Height Door

CAD Drawings for Vision 100
Vision 100-122
download: view:
Vision 100-121
download: view:
Specifications for Vision 100
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Vision 100
Videos for Vision 100
Moderco Inc. video of Corporate
2012-10-26
(Moderco Inc.) request for information