Trex Outdoor Kitchens
Trex Outdoor Kitchens
Stainless Steel Outdoor Cabinetry
CONTACT INFO
One Grand St.
Wallingford, CT 06492
Phone: 203-726-0094
Fax:
Request for information Trex Outdoor Kitchens Contact Us / RFI
CONTENT
CAD details
BIM - revit
Catalogs / Brochures
press releases
Trex Outdoor Kitchens > PRODUCT > Wall & Indoor Cabinets
Wall & Indoor Cabinets

Wall cabinets are both functional and flexible. They are useful for overhead storage for kitchen essentials, such as plates, glasses, and cooking tools. They can be modified and used as base cabinets as well.


Wall cabinets are available in 3" increments, from 9" to 48" wide. Standard heights start at 15"and go up to 42", with a depth of 13 7/8" (including the door). Stainless pulls are included with he option for upgraded handles for an additional charge. Doors can be ordered in different styles, and hinges can be on the left or right side. They can be fitted with standard or stainless steel legs and used as shallow depth base cabinets (with one to three shelves).



Rated 5 based on 1 product reviews
Revit BIM Files for Wall & Indoor Cabinets

Casework: Materials

Casework: Appliance Base: OBC 1 Door

Casework: Appliance Base: OBC 2 Door

Casework: Appliance Base: OBW 2 Door

Casework: Appliance Base: OEB

Casework: Base: 1 Drawer, 1 Door

Casework: Base: 3 Drawer

Casework: Base: AEB

Casework: Base: DCB

Casework: Base: Full Height 1 Door

Casework: Base: Full Height 2 Door

Casework: Base: Full Height Trash Pullout

Casework: Base: 1 Drawer, 2 Door

Casework: Base: Tall Storage 2 Door

Casework: Base: Trash Pull Out 1 Drawer

Casework: Grill Base: OGB 1 Door, 2 Drawer

Casework: Grill Base: OGB 2 Door

Casework: Grill Base: OGB 4 Drawer

Casework: Grill Base: OGW 2 Drawer

Casework: Sink Base: OBS 2 Door

Casework: Sink Base: OBS ADA

Casework: Wall: WS 1 Door

Casework: Wall: WS 2 Door

Post and Panel System: Panel: XX: Keywest

Post and Panel System: Panel: Hampton

Post and Panel System: Panel: Keywest: Beadboard

Post and Panel System: Panel: Keywest: Louver

Post and Panel System: Panel: PalmBeach

Post and Panel System: Panel: Rio

Post and Panel System: Panel: XX: Hampton

Post and Panel System: Panel: Keywest

Post and Panel System: Panel: XX: Keywest: Beadboard

Post and Panel System: Panel: XX: Keywest: Louver

Post and Panel System: Panel: XX: PalmBeach

Post and Panel System: Panel: XX: Rio

Post and Panel System: Spacer

Post and Panel System: Support

ORP: Fridge: Side Panel

ORPSXX: XX: XXL: ORP: OBX: Custom Depth: Flush: Side Panel: Left

ORPSXX: XX: XXR: ORP: OBX: Custom Depth: Flush: Side Panel: Right

ORS: Refrigerator: Spacer

OSPT: Hampton: Tall: Side Panel: Left

OSPT: Hampton: Tall: Side Panel: Right

Tall Filler

AEB: 2: Full: Height: Doors: Hampton

AEB: 2: Full: Height: Doors: Key West: Beadboard

AEB: 2: Full: Height: Doors: Keywest: Louver

AEB: 2: Full: Height: Doors: Palm Beach

AEB: 2: Full: Height: Doors: Rio

AEB: 2: Full: Height: Doors: Keywest

OBD: 1: Drawerplus: 1: Door: Hampton RH

OBD: 1: Drawerplus: 1: Door: Rio LH

OBD: 1: Drawerplus: 1: Door: KeyWest LH

OBD: 1: Drawerplus: 1: Door: KeyWest RH

OBD: 1: Drawerplus: 1: Door: Key West: Beadboard LH

OBD: 1: Drawerplus: 1: Door: Key West: Beadboard RH

OBD: 1: Drawerplus: 1: Door: KeyWest: Louver LH

OBD: 1: Drawerplus: 1: Door: Palm Beach LH

OBD: 1: Drawerplus: 1: Door: Palm Beach RH

OBD: 1: Drawerplus: 1: Door: Hampton LH

OBD: 1: Drawerplus: 1: Door: Rio RH

OBD: 1: Drawerplus: 2: Door: Hampton

OBD: 1: Drawerplus: 2: Door: Keywest

OBD: 1: Drawerplus: 2: Door: Key West: Beadboard

OBD: 1: Drawerplus: 2: Door: Keywest: Louver

OBD: 1: Drawerplus: 2: Door: Palm Beach

OBD: 1: Drawerplus: 2: Door: Rio

OBD: 1: Drawerplus: 1: Door: KeyWest: Louver RH

OBM: 2: Drawer: Cabinet: Keywest

OBM: 3: Drawer: Cabinet: Hampton

OBM: 2: Drawer: Cabinet: Key West: Beadboard

OBM: 2: Drawer: Cabinet: Keywest: Louver

OBM: 2: Drawer: Cabinet: Palm Beach

OBM: 2: Drawer: Cabinet: Rio

OBM: 2: Drawer: Cabinet: Hampton

OBM: 3: Drawer: Cabinet: Keywest

OBM: 3: Drawer: Cabinet: Key West: Beadboard

OBM: 3: Drawer: Cabinet: Keywest: Louver

OBM: 3: Drawer: Cabinet: Palm Beach

OBM: 3: Drawer: Cabinet: Rio

OBTXX00: Door: Trashpull: Keywest

OBTXX10: Drawerplus: Door: Trashpull: Hampton

OBTXX00: Door: Trashpull: Keywest: Louver

OBTXX00: Door: Trashpull: Key West: Beadboard

OBTXX00: Door: Trashpull: Palm Beach

OBTXX00: Door: Trashpull: Rio

OBTXX00: Door: Trashpull: Hampton

OBTXX10: Drawerplus: Door: Trashpull: Keywest

OBTXX10: Drawerplus: Door: Trashpull: Key West: Beadboard

OBTXX10: Drawerplus: Door: Trashpull: Keywest: Louver

OBTXX10: Drawerplus: Door: Trashpull: Palm Beach

OBTXX10: Drawerplus: Door: Trashpull: Rio

OBCXX01: Cocktail: Station: Base: Bar: Keywest

OBCXX02: Cocktail: Station: Base: Bar: plus: 2: Doors: Hampton

OBCXX01: Cocktail: Station: Base: Bar: Key West: Beadboard

OBCXX01: Cocktail: Station: Base: Bar: Keywest: Louver

OBCXX01: Cocktail: Station: Base: Bar: Palm Beach

OBCXX01: Cocktail: Station: Base: Bar: Rio

OBCXX01: Cocktail: Station: Base: Bar: Hampton

OBCXX02: Cocktail: Station: Base: Bar: plus: 2: Doors: Keywest

OBCXX02: Cocktail: Station: Base: Bar: plus: 2: Doors: Key West: Beadboard

OBCXX02: Cocktail: Station: Base: Bar: plus: 2: Doors: Keywest: Louver

OBCXX02: Cocktail: Station: Base: Bar: plus: 2: Doors: Palm Beach

OBCXX02: Cocktail: Station: Base: Bar: plus: 2: Doors: Rio

OBS: Sink: Base: plus: 1: Door: Hampton LH

OBS: Sink: Base: plus: 1: Full: Height: Door: Key West: Beadboard RH

OBS: Sink: Base: plus: 1: Door: Hampton RH

OBS: Sink: Base: plus: 1: Door: Keywest LH

OBS: Sink: Base: plus: 1: Door: Keywest RH

OBS: Sink: Base: plus: 1: Door: Key West: Beadboard LH

OBS: Sink: Base: plus: 1: Door: Key West: Beadboard RH

OBS: Sink: Base: plus: 1: Door: Keywest: Louver LH

OBS: Sink: Base: plus: 1: Door: Keywest: Louver RH

OBS: Sink: Base: plus: 1: Door: Palm Beach LH

OBS: Sink: Base: plus: 1: Door: Palm Beach RH

OBS: Sink: Base: plus: 1: Door: Rio LH

OBS: Sink: Base: plus: 1: Door: Rio RH

OBS: Sink: Base: plus: 1: Full: Height: Door: Hampton LH

OBS: Sink: Base: plus: 1: Full: Height: Door: Hampton RH

OBS: Sink: Base: plus: 1: Full: Height: Door: Keywest LH

OBS: Sink: Base: plus: 1: Full: Height: Door: Keywest RH

OBS: Sink: Base: plus: 1: Full: Height: Door: Key West: Beadboard LH

OBS: Sink: Base: plus: 2: Full: Height: Doors: Rio

OBS: Sink: Base: plus: 1: Full: Height: Door: Keywest: Louver LH

OBS: Sink: Base: plus: 1: Full: Height: Door: Keywest: Louver RH

OBS: Sink: Base: plus: 1: Full: Height: Door: Palm Beach LH

OBS: Sink: Base: plus: 1: Full: Height: Door: Palm Beach RH

OBS: Sink: Base: plus: 1: Full: Height: Door: Rio LH

OBS: Sink: Base: plus: 1: Full: Height: Door: Rio RH

OBS: Sink: Base: plus: 2: Doors: Hampton

OBS: Sink: Base: plus: 2: Doors: Keywest

OBS: Sink: Base: plus: 2: Doors: Key West: Beadboard

OBS: Sink: Base: plus: 2: Doors: Keywest: Louver

OBS: Sink: Base: plus: 2: Doors: Palm Beach

OBS: Sink: Base: plus: 2: Doors: Rio

OBS: Sink: Base: plus: 2: Full: Height: Doors: Hampton

OBS: Sink: Base: plus: 2: Full: Height: Doors: Keywest

OBS: Sink: Base: plus: 2: Full: Height: Doors: Key West: Beadboard

OBS: Sink: Base: plus: 2: Full: Height: Doors: Keywest: Louver

OBS: Sink: Base: plus: 2: Full: Height: Doors: Palm Beach

OBS D: Farm: Sink: Base: plus: 2: Doors: Hampton

OBS D: Farm: Sink: Base: plus: 2: Doors: Keywest

OBS D: Farm: Sink: Base: plus: 2: Doors: Key West: Beadboard

OBS D: Farm: Sink: Base: plus: 2: Doors: Keywest: Louver

OBS D: Farm: Sink: Base: plus: 2: Doors: Palm Beach

OBS D: Farm: Sink: Base: plus: 2: Doors: Rio

OGCXX02: Glastender: Cocktail: Station: Base: Bar: plus: 2: Doors: Hampton

OGCXX02: Glastender: Cocktail: Station: Base: Bar: plus: 2: Doors: Keywest

OGCXX02: Glastender: Cocktail: Station: Base: Bar: plus: 2: Doors: Key West: Beadboard

OGCXX02: Glastender: Cocktail: Station: Base: Bar: plus: 2: Doors: Keywest: Louver

OGCXX02: Glastender: Cocktail: Station: Base: Bar: plus: 2: Doors: Palm Beach

OGCXX02: Glastender: Cocktail: Station: Base: Bar: plus: 2: Doors: Rio

DCB: 1: Full: Height: Door: Hampton

DCB: 1: Full: Height: Door: Keywest

DCB: 1: Full: Height: Door: Key West: Beadboard

DCB: 1: Full: Height: Door: Keywest: Louver

DCB: 1: Full: Height: Door: Palm Beach

DCB: 1: Full: Height: Door: Rio

OEB: Egg: Smoker: Grill: Base: plus: 2: Doors: Hampton

OEB: Egg: Smoker: Grill: Base: plus: 2: Doors: Key West Beadboard

OEB: Egg: Smoker: Grill: Base: plus: 2: Doors: Keywest Louver

OEB: Egg: Smoker: Grill: Base: plus: 2: Doors: Keywest

OEB: Egg: Smoker: Grill: Base: plus: 2: Doors: Palm Beach

OEB: Egg: Smoker: Grill: Base: plus: 2: Doors: Rio

OGBXX02: Door: Only: Grill: Base: Keywest

OGBXX22: 2: Drawer: plus: 2: Door: Grill: Base: Beadboard

OGBXX02: Door: Only: Grill: Base: Key West: Beadboard

OGBXX02: Door: Only: Grill: Base: Keywest: Louver

OGBXX02: Door: Only: Grill: Base: Palm Beach

OGBXX02: Door: Only: Grill: Base: Rio

OGBXX03: 3: Door: Grill: Base: Hampton

OGBXX03: 3: Door: Grill: Base: Keywest

OGBXX03: 3: Door: Grill: Base: Key West: Beadboard

OGBXX03: 3: Door: Grill: Base: Keywest: Louver

OGBXX03: 3: Door: Grill: Base: Palm Beach

OGBXX03: 3: Door: Grill: Base: Rio

OGBXX21: 2: Drawer: plus: 1: Door: Grill: Base: Beadboard

OGBXX21: 2: Drawer: plus: 1: Door: Grill: Base: Hampton

OGBXX21: 2: Drawer: plus: 1: Door: Grill: Base: Keywest

OGBXX21: 2: Drawer: plus: 1: Door: Grill: Base: Louver

OGBXX21: 2: Drawer: plus: 1: Door: Grill: Base: Palm Beach

OGBXX21: 2: Drawer: plus: 1: Door: Grill: Base: Rio

OGBXX02: Door: Only: Grill: Base: Hampton

OGBXX22: 2: Drawer: plus: 2: Door: Grill: Base: Hampton

OGBXX22: 2: Drawer: plus: 2: Door: Grill: Base: Keywest

OGBXX22: 2: Drawer: plus: 2: Door: Grill: Base: Louver

OGBXX22: 2: Drawer: plus: 2: Door: Grill: Base: Palm Beach

OGBXX22: 2: Drawer: plus: 2: Door: Grill: Base: Rio

OGBXX40: 4: Drawers: Grill: Base: Hampton

OGBXX40: 4: Drawers: Grill: Base: Keywest

OGBXX40: 4: Drawers: Grill: Base: Key West: Beadboard

OGBXX40: 4: Drawers: Grill: Base: Keywest: Louver

OGBXX40: 4: Drawers: Grill: Base: Palm Beach

OGBXX40: 4: Drawers: Grill: Base: Rio

OGBXX41: 4: Drawer: plus: 1: Door: Grill: Base: Beadboard

OGBXX41: 4: Drawer: plus: 1: Door: Grill: Base: Hampton

OGBXX41: 4: Drawer: plus: 1: Door: Grill: Base: Keywest

OGBXX41: 4: Drawer: plus: 1: Door: Grill: Base: Louver

OGBXX41: 4: Drawer: plus: 1: Door: Grill: Base: Palm Beachrfa

OGBXX41: 4: Drawer: plus: 1: Door: Grill: Base: Rio

OGFXX00: Under: Grill: Fridge: Grill: Base: Hampton

OGWXX00: Warming: Drawer: Only: Grill: Base: Hampton

OGWXX01: Warming: Drawer: plus: 1: Door: Grill: Base: Hampton

OGWXX10: Warming: Drawer: plus: 1: Drawer: Grill: Base: Hampton

OGWXX20: Warming: Drawer: plus: 2: Drawer: Grill: Base: Hampton

OGWXX21: Warming: Drawer: plus: 1: Door: plus2: Drawer: Grill: Base: Hampton

OGWXX30: Warming: Drawer: plus: 3: Drawer: Grill: Base: Hampton

VGBXX02: 2: Door: Viking: Grill: Base: Hampton

VGBXX21: 2: Drawer: plus: 1: Door: Viking: Grill: Base: Louver

VGBXX02: 2: Door: Viking: Grill: Base: Keywest

VGBXX02: 2: Door: Viking: Grill: Base: Louver

VGBXX02: 2: Door: Viking: Grill: Base: Palm Beach

VGBXX02: 2: Door: Viking: Grill: Base: Rio

VGBXX03: 3: Door: Viking: Grill: Base: Beadboard

VGBXX03: 3: Door: Viking: Grill: Base: Hampton

VGBXX03: 3: Door: Viking: Grill: Base: Keywest

VGBXX03: 3: Door: Viking: Grill: Base: Palm Beach

VGBXX03: 3: Door: Viking: Grill: Base: Rio

VGBXX21: 2: Drawer: plus: 1: Door: Viking: Grill: Base: Beadboard

VGBXX21: 2: Drawer: plus: 1: Door: Viking: Grill: Base: Hampton

VGBXX21: 2: Drawer: plus: 1: Door: Viking: Grill: Base: Keywest

VGBXX02: 2: Door: Viking: Grill: Base: Beadboard

VGBXX21: 2: Drawer: plus: 1: Door: Viking: Grill: Base: Palm Beach

VGBXX21: 2: Drawer: plus: 1: Door: Viking: Grill: Base: Rio

VGBXX22: 2: Drawer: plus: 2: Door: Viking: Grill: Base: Beadboard

VGBXX22: 2: Drawer: plus: 2: Door: Viking: Grill: Base: Hampton

VGBXX22: 2: Drawer: plus: 2: Door: Viking: Grill: Base: Keywest

VGBXX22: 2: Drawer: plus: 2: Door: Viking: Grill: Base: Louver

VGBXX22: 2: Drawer: plus: 2: Door: Viking: Grill: Base: Palm Beach

VGBXX22: 2: Drawer: plus: 2: Door: Viking: Grill: Base: Rio

VGBXX40: 4: Drawer: Viking: Grill: Base: Beadboard

VGBXX40: 4: Drawer: Viking: Grill: Base: Hampton

VGBXX40: 4: Drawer: Viking: Grill: Base: Keywest

VGBXX40: 4: Drawer: Viking: Grill: Base: Louver

VGBXX40: 4: Drawer: Viking: Grill: Base: Palm Beach

VGBXX40: 4: Drawer: Viking: Grill: Base: Rio

OBMW3000: Microwave: Base: Open: Below

OBMW: Microwave: Base: Hampton

OBMW: Microwave: Base: Keywest

OBMW: Microwave: Base: Key West: Beadboard

OBMW: Microwave: Base: Keywest: Louver

OBMW: Microwave: Base: Palm Beach

OBMW: Microwave: Base: Rio

OBB: Low: Burner: Base: plus: 2: Doors: Keywest

OBBXX01: Low: Burner: Base: plus: 1: Door: Hampton: LH RH

OBB: Low: Burner: Base: plus: 2: Doors: Key West: Beadboard

OBB: Low: Burner: Base: plus: 2: Doors: Keywest: Louver

OBB: Low: Burner: Base: plus: 2: Doors: Palm Beach

OBB: Low: Burner: Base: plus: 2: Doors: Rio

OBBXX01: Burner: Base: plus: 1: Door: Hampton LH

OBBXX01: Burner: Base: plus: 1: Door: Hampton RH

OBBXX01: Burner: Base: plus: 1: Door: Keywest LH

OBBXX01: Burner: Base: plus: 1: Door: Keywest RH

OBBXX01: Burner: Base: plus: 1: Door: Key West: Beadboard LH

OBBXX01: Burner: Base: plus: 1: Door: Key West: Beadboard RH

OBBXX01: Burner: Base: plus: 1: Door: Keywest: Louver LH

OBBXX01: Burner: Base: plus: 1: Door: Keywest: Louver RH

OBBXX01: Burner: Base: plus: 1: Door: Palm Beach LH

OBBXX01: Burner: Base: plus: 1: Door: Palm Beach RH

OBBXX01: Burner: Base: plus: 1: Door: Rio LH

OBBXX01: Burner: Base: plus: 1: Door: Rio RH

OBB: Low: Burner: Base: plus: 2: Doors: Hampton

OBBXX01: Low: Burner: Base: plus: 1: Door: Key West: Beadboard: LH RH

OBBXX01: Low: Burner: Base: plus: 1: Door: Keywest: LH RH

OBBXX01: Low: Burner: Base: plus: 1: Door: Keywest: Louver: LH RH

OBBXX01: Low: Burner: Base: plus: 1: Door: Palm Beach: LH RH

OBBXX01: Low: Burner: Base: plus: 1: Door: Rio: LH RH

OBBXX02: Burner: Base: plus: 2: Doors: Hampton

OBBXX02: Burner: Base: plus: 2: Doors: Keywest

OBBXX02: Burner: Base: plus: 2: Doors: Key West: Beadboard

OBBXX02: Burner: Base: plus: 2: Doors: Keywest: Louver

OBBXX02: Burner: Base: plus: 2: Doors: Palm Beach

OBBXX02: Burner: Base: plus: 2: Doors: Rio

OBBXX20: Burner: Base: plus: 2: Drawers: Hampton

OBBXX20: Burner: Base: plus: 2: Drawers: Keywest

OBBXX20: Burner: Base: plus: 2: Drawers: Key West: Beadboard

OBBXX20: Burner: Base: plus: 2: Drawers: Keywest: Louver

OBBXX20: Burner: Base: plus: 2: Drawers: Palm Beach

OBBXX20: Burner: Base: plus: 2: Drawers: Rio

VBBXX01: Burner: Base: plus: 1: Door: Hampton

VBBXX02: Burner: Base: plus: 2: Doors: Hampton

VBBXX01: Burner: Base: plus: 1: Door: Keywest

VBBXX01: Burner: Base: plus: 1: Door: Louver

VBBXX01: Burner: Base: plus: 1: Door: Palm Beach

VBBXX01: Burner: Base: plus: 1: Door: Rio

VBBXX01: Burner: Base: plus: 1: Door: Beadboard

VBBXX02: Burner: Base: plus: 2: Doors: Keywest

VBBXX02: Burner: Base: plus: 2: Doors: Key West: Beadboard

VBBXX02: Burner: Base: plus: 2: Doors: Keywest: Louver

VBBXX02: Burner: Base: plus: 2: Doors: Rio

VBBXX02: Burner: Base: plus: 2: Doors: Palm Beach

OBWXX10: Warming: Drawer: Base: plus: Drawer: Keywest

OBWXX02: Warming: Drawer: Base: plus: 2: Doors: Hampton

OBWXX10: Warming: Drawer: Base: plus: Drawer: Key West: Beadboard

OBWXX10: Warming: Drawer: Base: plus: Drawer: Keywest: Louver

OBWXX10: Warming: Drawer: Base: plus: Drawer: Palm Beach

OBWXX10: Warming: Drawer: Base: plus: Drawer: Rio

OBWXX10: Warming: Drawer: Base: plus: Drawer: Hampton

OBWXX02: Warming: Drawer: Base: plus: 2: Doors: Keywest

OBWXX02: Warming: Drawer: Base: plus: 2: Doors: Key West: Beadboard

OBWXX02: Warming: Drawer: Base: plus: 2: Doors: Keywest: Louver

OBWXX02: Warming: Drawer: Base: plus: 2: Doors: Palm Beach

OBWXX02: Warming: Drawer: Base: plus: 2: Doors: Rio

OWD: Double: Warming: Drawer: Base

OFF: Corner: 1: Full: Height: Door: Keywest

OFF: Full: Height: Door: Hampton

OFF: Corner: 1: Full: Height: Door: Key West: Beadboard

OFF: Corner: 1: Full: Height: Door: Keywest: Louver

OFF: Corner: 1: Full: Height: Door: Palm Beach

OFF: Corner: 1: Full: Height: Door: Rio

OFF: Corner: 1: Full: Height: Door: Hampton

OFF: Full: Height: Door: Keywest

OFF: Full: Height: Door: Key West: Beadboard

OFF: Full: Height: Door: Keywest: Louver

OFF: Full: Height: Door: Palm Beach

OFF: Full: Height: Door: Rio

OAF45: Corner: Filler

OAF90: Corner: Filler

OAF90: Corner: Filler: Custom

OBX: Box: Column: Spacer

OFL: XX

OFLA: Adjustable: Filler

OFLF: END: XX

OFLF: END: XX: Custom

OFLF: XX

OFTS: Fridge: Top: Spacer

ORPF: XX: Custom: Width: Filler: to: Increase: Width: ORP: or: OBX

ORPF: XX: Filler: to: Connect: ORP: to: OBX

ORS: Refrigerator: Spacer

TFLF: XX

WFC: 90: Corner: Filler

WFL: XX: XX

HM: PANEL: EQUAL: BP: VENTS

KW: BB: CENTER: EQUAL: BP

KW: BB: CENTER: EQUAL: BP: VENTS

KW: LV: CENTER: EQUAL: BP

KW: LV: CENTER: EQUAL: BP: VENTS

KW: PANEL: EQUAL: BP

KW: PANEL: EQUAL: BP: VENTS

KW: SG: CENTER: EQUAL: BP

KW: SG: CENTER: EQUAL: BP: VENTS

KW: TX: CENTER: EQUAL: BP

KW: TX: CENTER: EQUAL: BP: VENTS

OAR45XX: EQUAL: BP: Vent

OAR45XX: No: Vent

OAR45XX: Vent

OAR90XX: EQUAL: BP: Vent

OAR90XX: No: Vent

OAR90XX: Vent

OBP: Hampton

OBPV: Vented: Hampton

OBPVGF: Vented

OFE: Flush: Side: Panel: LEFT

OFE: Flush: Side: Panel: RIGHT

OFEGF: Galvanized: Flush: Side: Panel

OFET: Flush: Side: Panel: Tall

ORP: Fridge: Side: Panel

ORPSXX: XX: XXL: ORP: OBX: Custom: Depth: Flush: Side: Panel: LEFT

ORPSXX: XX: XXR: ORP: OBX: Custom: Depth: Flush: Side: Panel: RIGHT

OSP: Hampton: Side: Panel: RIGHT

OSP: Keywest: Side: Panel: LEFT

OSP: Key West Beadboard: Side: Panel: LEFT

OSP: Key West Beadboard: Side: Panel: RIGHT

OSP: Keywest Louver: Side: Panel: LEFT

OSP: Keywest Louver: Side: Panel: RIGHT

OSP: Keywest Seaglass: Side: Panel: LEFT

OSP: Keywest Seaglass: Side: Panel: RIGHT

OSP: Keywest Textured: Side: Panel: LEFT

OSP: Keywest Textured: Side: Panel: RIGHT

OSP: Hampton: Side: Panel: LEFT

OSP: Keywest: Side: Panel: RIGHT

OSP: Palm Beach Seaglass: Side: Panel: LEFT

OSP: Palm Beach Seaglass: Side: Panel: RIGHT

OSP: Palm Beach Textured: Side: Panel: LEFT

OSP: Palm Beach Textured: Side: Panel: RIGHT

OSP: Palm Beach: Side: Panel: LEFT

OSP: Palm Beach: Side: Panel: RIGHT

OSPT: Hampton: Tall: Side: Panel: LEFT

OSPT: Hampton: Tall: Side: Panel: RIGHT

PB: PANEL: EQUAL: BP

PB: PANEL: EQUAL: BP: VENTS

PB: TX: CENTER: EQUAL: BP

PB: TX: CENTER: EQUAL: BP: VENTS

PPS: Panel: Keywest

PPS: Panel: XX: Keywest

PPS: Panel: Key West: Beadboard

PPS: Panel: Keywest: Louver

PPS: Panel: Palm Beach

PPS: Panel: Rio

PPS: Panel: XX: Hampton

PPS: Panel: Hampton

PPS: Panel: XX: Key West: Beadboard

PPS: Panel: XX: Keywest: Louver

PPS: Panel: XX: Palm Beach

PPS: Panel: XX: Rio

PPS: Spacer

PPS: Support

OBF: 1: Full: Height: Door: Hampton RH

OBF: 1: Full: Height: Door: Palm Beach RH

OBF: 1: Full: Height: Door: Keywest LH

OBF: 1: Full: Height: Door: Keywest RH

OBF: 1: Full: Height: Door: Key West: Beadboard LH

OBF: 1: Full: Height: Door: Key West: Beadboard RH

OBF: 1: Full: Height: Door: Keywest: Louver LH

OBF: 1: Full: Height: Door: Keywest: Louver RH

OBF: 1: Full: Height: Door: Palm Beach LH

OBF: 1: Full: Height: Door: Hampton LH

OBF: 1: Full: Height: Door: Rio LH

OBF: 1: Full: Height: Door: Rio RH

OBF: 2: Full: Height: Doors: Hampton

OBF: 2: Full: Height: Doors: Keywest

OBF: 2: Full: Height: Doors: Key West: Beadboard

OBF: 2: Full: Height: Doors: Keywest: Louver

OBF: 2: Full: Height: Doors: Palm Beach

OBF: 2: Full: Height: Doors: Rio

TB: Tall: Storage: Cabinet: Hampton

TB: Tall: Storage: Cabinet: Keywest

TB: Tall: Storage: Cabinet: Key West: Beadboard

TB: Tall: Storage: Cabinet: Keywest: Louver

TB: Tall: Storage: Cabinet: Palm Beach

TB: Tall: Storage: Cabinet: Rio

WS: Wall: Cab: 1: Full: Height: Door: Hampton LH

WS: Wall: Cab: 1: Full: Height: Door: Palm Beach LH

WS: Wall: Cab: 1: Full: Height: Door: Hampton RH

WS: Wall: Cab: 1: Full: Height: Door: Keywest LH

WS: Wall: Cab: 1: Full: Height: Door: Keywest RH

WS: Wall: Cab: 1: Full: Height: Door: Key West: Beadboard LH

WS: Wall: Cab: 1: Full: Height: Door: Key West: Beadboard RH

WS: Wall: Cab: 1: Full: Height: Door: Keywest: Louver LH

WS: Wall: Cab: 1: Full: Height: Door: Keywest: Louver RH

WS: Wall: Cab: 2: Full: Height: Doors: Rio

WS: Wall: Cab: 1: Full: Height: Door: Palm Beach RH

WS: Wall: Cab: 1: Full: Height: Door: Rio LH

WS: Wall: Cab: 1: Full: Height: Door: Rio RH

WS: Wall: Cab: 2: Full: Height: Doors: Hampton

WS: Wall: Cab: 2: Full: Height: Doors: Keywest

WS: Wall: Cab: 2: Full: Height: Doors: Key West: Beadboard

WS: Wall: Cab: 2: Full: Height: Doors: Keywest: Louver

WS: Wall: Cab: 2: Full: Height: Doors: Palm Beach

WB: Wall: Blind: Corner: Cab: 1: Full: Height: Door: Hampton RH

WB: Wall: Blind: Corner: Cab: 1: Full: Height: Door: Keywest: Louver LH

WB: Wall: Blind: Corner: Cab: 1: Full: Height: Door: Keywest LH

WB: Wall: Blind: Corner: Cab: 1: Full: Height: Door: Keywest RH

WB: Wall: Blind: Corner: Cab: 1: Full: Height: Door: Key West: Beadboard LH

WB: Wall: Blind: Corner: Cab: 1: Full: Height: Door: Key West: Beadboard RH

WB: Wall: Blind: Corner: Cab: 1: Full: Height: Door: Hampton LH

WB: Wall: Blind: Corner: Cab: 1: Full: Height: Door: Keywest: Louver RH

WB: Wall: Blind: Corner: Cab: 1: Full: Height: Door: Palm Beach LH

WB: Wall: Blind: Corner: Cab: 1: Full: Height: Door: Palm Beach RH

WB: Wall: Blind: Corner: Cab: 1: Full: Height: Door: Rio LH

WB: Wall: Blind: Corner: Cab: 1: Full: Height: Door: Rio RH

DCW: 1: Full: Height: Door: Hampton

DCW: 1: Full: Height: Door: Keywest

DCW: 1: Full: Height: Door: Key West: Beadboard

DCW: 1: Full: Height: Door: Keywest: Louver

DCW: 1: Full: Height: Door: Palm Beach

DCW: 1: Full: Height: Door: Rio

Catalogs for Wall & Indoor Cabinets
Videos for Wall & Indoor Cabinets
Trex Outdoor Kitchens video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23
(Trex Outdoor Kitchens) request for information
Trex Outdoor Kitchens video of I Want That: Trex Outdoor Kitchens Segment
2020-06-23
(Trex Outdoor Kitchens) request for information