Rated 5 based on 1 product reviews
Gorbel Inc.

Work Station Cranes

CONTACT INFO
CONTENT
BIM - revit
CSI specifications / specs
Videos
Datasheets
press releases
SOCIAL
Gorbel Inc. > PRODUCT > Wall Mounted PIVOT PRO
  • Capacity up to 150 lbs.
  • Coverage: circular, Standard spans to 12'
  • 200 degree rotation on primary boom and 300 on secondary arm



- Hide Gallery
Wall Mounted PIVOT PRO

Revit BIM Files for Wall Mounted PIVOT PRO

Cranes and Hoists: Jibs: Articulating: AJ200 B1

Cranes and Hoists: Jibs: Articulating: AJ360

Cranes and Hoists: Jibs: Articulating: AJ360 F

Cranes and Hoists: Jibs: Articulating: PPRO FS

Specifications for Wall Mounted PIVOT PRO
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Videos for Wall Mounted PIVOT PRO
Gorbel Inc. video of 01 GS Series Electric Chain Hoist - An Overview Part I – Introduction
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 02 GS Series Electric Chain Hoist - Part II - Gear Train
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 03 GS Series Electric Chain Hoist - Part III - Power Terminal Block • Control Transformer • Brake & Clutch
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 04 GS Series Electric Chain Hoist - Part IV - Brake Design
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 05 GS Series Electric Chain Hoist - Part V - Chain Guide
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 06 GS Series Electric Chain Hoist - Part VI - Hoist Body Design
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 07 GS Series Electric Chain Hoist - Part VII - Contactor Section • Brake Rectifier • Limit Switch
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 08 GS Series Electric Chain Hoist - Part VIII - Standard Twist Lock Connector
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 09 GS Series Electric Chain Hoist - Part IX – Accessories
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 10 GS Series Electric Chain Hoist - Part X - Easy Change Suspension Plates
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 11 GS Series Electric Chain Hoist - Part XI – Pendant
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 12 GS Series Electric Chain Hoist - Part XII - Trolley Options
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Gorbel - A Company Overview
2018-12-09T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Workstation Cranes Overview
2015-06-02T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Jib Cranes Overview
2015-06-02T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of G-Force Overview
2015-07-02T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Tether Track Overview
2015-07-02T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Cleveland Tramrail Overview
2015-07-02T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Cleveland Tramrail by Gorbel at Helmont Mills
2017-07-17T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of G-Force ® Quick Tips in: Capacity Overload Limiting Sensitivity
2017-07-17T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of G-Force ® Quick Tips in: Capacity Overload Limiting Threshold
2017-07-17T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of G-Force ® Quick Tips in: Displaying System Information
2017-07-17T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Increasing Productivity & Protecting Workers with Gorbel Easy Arm® Intelligent Lifting Device
2017-07-17T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Moving Granite/Increasing Productivity-Gorbel Work Station Cranes
2017-07-17T00:00:00+00:00Z
(Gorbel Inc.) request for information