Rated 5 based on 1 product reviews
UNILOCK®

UNILOCK®
Pavements and Retaining Walls

CONTACT INFO
401 The West Mall Suite 610
Toronto, ON, Canada M9C 5J5
Toll Free: 800-864-5625
Phone:
Continuing Education Logo
Request for information UNILOCK® Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
building construction projects
SOCIAL
UNILOCK® > PRODUCT > Unilock Dura-Hold II®

DuraHold ll® is roughly half the size of DuraHold, making it strong but economical for low walls.

- Hide Gallery
Unilock Dura-Hold II®

Unilock Dura-Hold II®  

1

CAD Drawings for Unilock Dura-Hold II®
Dura Hold 2 Grid reinforced 3-1 Slope Load 4ft 1.22m
download: view:
Specifications for Unilock Dura-Hold II®
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Unilock Dura-Hold II®
Videos for Unilock Dura-Hold II®
UNILOCK® video of Acid Test
2023-01-09T00:00:00+00:00Z
(UNILOCK®) request for information
UNILOCK® video of EasyClean Technology
2023-01-09T00:00:00+00:00Z
(UNILOCK®) request for information
UNILOCK® video of Eco-Line from Unilock
2023-01-09T00:00:00+00:00Z
(UNILOCK®) request for information
UNILOCK® video of Mechanical Installation of Eco Priora
2023-01-09T00:00:00+00:00Z
(UNILOCK®) request for information
UNILOCK® video of Permeable Paving – Reducing Excess Stormwater, Beautifully
2023-01-09T00:00:00+00:00Z
(UNILOCK®) request for information
UNILOCK® video of Siena Triple Clamp Installation
2023-01-09T00:00:00+00:00Z
(UNILOCK®) request for information
UNILOCK® video of The Ultimate Paving Stone Laying Machine
2023-01-09T00:00:00+00:00Z
(UNILOCK®) request for information
UNILOCK® video of Unilock Navy Pier
2023-01-09T00:00:00+00:00Z
(UNILOCK®) request for information
UNILOCK® video of Unilock: Withstanding the Yorkville Fire Station
2023-01-09T00:00:00+00:00Z
(UNILOCK®) request for information