Rated 5 based on 1 product reviews
Tie Down

Metal Fabrication

CONTACT INFO
605 Stonehill Drive S.W.
Atlanta, GA 30336
Toll Free: 800-241-1806
Phone: 404-344-0000
Request for information Tie Down Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Tie Down > PRODUCT > Warning Line Pennants - 10067

The Yellow Perimeter Warning Line Pennant Set by Tie Down Engineering includes a caution stencil on the warning line yellow flags, reading, "Danger Men Working." This Perimeter Warning Line Pennant Set complies with OSHA 1926.501(b)(1) and was designed for the Tie Down Galvanized Warning Line System. But, this product also works with any perimeter warning line system! This warning line flag set includes a 60 ft. high-strength rope with yellow vinyl safety pennant flags. The durable warning lines are easy to use and quick to set up. Tie Down Engineering maintains high standards and quality control through quality raw materials and components made in the USA.

- Hide Gallery
Warning Line Pennants

Specifications for Warning Line Pennants - 10067
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Warning Line Pennants - 10067
Videos for Warning Line Pennants - 10067
Tie Down video of Anchor Installation for Manufatured Homes
2019-07-25T00:00:00+00:00Z
(Tie Down) request for information
Tie Down video of Ergo Roof Shingle Stripper
2019-07-25T00:00:00+00:00Z
(Tie Down) request for information
Tie Down video of Guardrails by Tie Down
2019-07-25T00:00:00+00:00Z
(Tie Down) request for information
Tie Down video of Manufactured Housing “How Anchors are Made”
2019-07-25T00:00:00+00:00Z
(Tie Down) request for information
Tie Down video of Penetrator Fall Device Pull Testing
2019-07-25T00:00:00+00:00Z
(Tie Down) request for information
Tie Down video of Wall Jacks
2019-07-25T00:00:00+00:00Z
(Tie Down) request for information
Tie Down video of Xi2 Foundation System Installation
2019-07-25T00:00:00+00:00Z
(Tie Down) request for information
Tie Down video of Zip Base comparison drop Test
2019-07-25T00:00:00+00:00Z
(Tie Down) request for information
Tie Down video of Zip Rail Fall Protection
2019-07-25T00:00:00+00:00Z
(Tie Down) request for information