DecoTeak®
DecoTeak®
Bathroom Accessories and Furniture
CONTACT INFO
1300 Lake Washington Rd.
Melbourne, FL 32935
Toll Free: 888-965-0070
Phone:
Fax:
Request for information DecoTeak® Contact Us / RFI
CONTENT
CAD details
BIM - revit
CSI specwizards
Catalogs / Brochures
DecoTeak® > PRODUCT > White 16" Floating Shower and Bathroom Shelf
White 16" Floating Shower and Bathroom Shelf

The 16" Elegancia shelf, made of aluminum  is attractive and functional.   It coordinates with the Elegancia series of ADA grab bars, and bathroom accessories.   The Elegancia collection is a series of accessories created for a functional bathroom in a luxury designer style. It completes the bathroom with a series of accessories with style, functionality, and beauty.  This shelf mat white has a thickness of 3 mm and it is very solid. Once again, elegance is combined with minimal design, and the shapes of all the accessories of this collection are perfect to be matched together to design with style the bathroom. The depth of  5.7 inches is perfect to support every type of make bathroom and shower accessory.  Place your shampoos, toiletry products, books, and photos. 

 

Rated 5 based on 1 product reviews
Specifications for White 16" Floating Shower and Bathroom Shelf
10 28 16
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for White 16" Floating Shower and Bathroom Shelf
BusinessApplication
Building Construction Specifications