a. 100% FSC Certified.
b. SOURCE - Western PA Northern Appalachian White Oak
c. CUT - 100% Rift Sawn. (NOFMA only requires 75% to be considered Rift.)
d. GRADE
i. Clear - 100% heartwood, no sap, free of knots and defects.
ii.Natural - sound knots, sapwood & heartwood, natural characteristics.
e. WIDTHS -
i. 100% RIFT 2 1/4" - 5"
ii.NOFMA Standards 2 1/4" - 7"
f. Lengths 12"-7' avg. 42" & 7'-12'
i. Custom lengths by request
ii.Milling matches with both lengths, so you can mix
g. Thickness: Solid 3/4"
h. Styles: Strip, Herringbone, Chevron, Random width, Wide Plank
i. Edge: Square Edge, Micro bevel, hand crafted edges
j. Milling: Tongue & Groove and End Matched.
k. Surface: unfinished, hand scraped, wire brush, circle sawn.