Rated 5 based on 1 product reviews
DeckWise USA

Hidden Deck Fasteners, Deck Screws, Tools

CONTACT INFO
2111 58th Ave. E.
Bradenton, FL 34203
Toll Free: 866-427-2547
Request for information DeckWise USA Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
SOCIAL
DeckWise USA > PRODUCT > WiseRail® Pre-Packaged 316 Stainless Steel Deck Cable Rail Kits -

All pre-packaged cable rail kits come in multiple lengths and include all the necessary hardware. No matter the cable run length, you will be able to use the non-tensioning push lock or pull lock on the hardware to easily secure cable runs. Our stainless steel cable railing kits are formatted specifically for common dimensioned wood and hardwood end posts without the need for any field swaging tools or equipment. All cable railing kits come with 316 stainless steel hardware fittings for ends, all fasteners and washers necessary, 1/8" diameter 1x19 Type 316 stainless steel cable, and installation instructions.

Available Kits:

WiseRail® WiseCable® Legacy WC-LS: Cable Railing on Level Straight Runs
WiseRail® WiseCable® Legacy WC-LSS: Cable Railing on a Pitch or Stair
WiseRail® WiseCable® Estate WC-ES: Cable Railing on Level Straight Runs
WiseRail® WiseCable® Estate WC-ES: Cable Railing on a Pitch or Stairs
WiseRail® WiseCable® Heritage WC-HS: Cable Railing on Level Straight Runs
WiseRail® WiseCable® Heritage WC-HS: Cable Railing on a Pitch or Stairs
Lengths in 5ft., 10ft., 15ft., 20ft., 25 ft., 30 ft., 40ft. and 50ft


- Hide Gallery
WiseRail® Pre-Packaged 316 Stainless Steel Deck Cable Rail Kits

WiseRail® Pre-Packaged 316 Stainless Steel Deck Cable Rail Kits  

1

Specifications for WiseRail® Pre-Packaged 316 Stainless Steel Deck Cable Rail Kits -
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for WiseRail® Pre-Packaged 316 Stainless Steel Deck Cable Rail Kits -
Videos for WiseRail® Pre-Packaged 316 Stainless Steel Deck Cable Rail Kits -
DeckWise USA video of DeckWise® Hardwood Deck Tile Systems
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of DeckWise® Hidden Siding Fastener
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of Hardwood Wrench Deck Board Straightening Tool
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of How to Cut Deck Tiles With DeckWise®
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of How-to install DeckWise® Hidden Deck Fasteners
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of Installing DeckWise® Hidden Deck Fasteners
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! Creating Perfect Deck Board Gap Spacing
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! Don't Overdrive Screws
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! How to Prevent End Checking
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! How to Protect Your Deck
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! Speed Up Deck Building with the Drill&Drive
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! The Importance of Pre-Drilling Hardwood Decking
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of WiseRail® Cable Rail: Dual Post Corners
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of WiseRail® Cable Rail: Estate & Heritage Series
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of WiseRail® Cable Rail: Install On Pitches & Stairs
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of WiseRail® Cable Railing: An Overview
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of WiseRail® Cable Railing: Fittings/Receivers Differences
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of WiseRail® Cable Railing: How Many Cable Rail Runs?
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information