Napoleon Fireplaces
Napoleon Fireplaces
Fireplaces
CONTACT INFO
Wolf Steel USA 103 Miller Dr.
Crittenden, KY 41030
Toll Free: 800-461-5581
Phone:
Fax:
Request for information Napoleon Fireplaces Contact Us / RFI
CONTENT
CAD details
BIM - revit
Catalogs / Brochures
LEED data
press releases
SOCIAL
Napoleon Fireplaces > PRODUCT > Wood Stoves - S Series Stoves
Wood Stoves

The S-Series Wood stove features a clean and contemporary look. Best in class features include extremely long burn times, heavy-duty firebox top, and full-width ash lip to protect your floor. EPA approved with a modern cast iron door and pedestal base in a metallic charcoal finish. These stoves feature "Secure Lock" lever action door handles making refueling safe and easy, and the large ash pan with easy glide rollers provide an easy way to clean up.

 

Features:

 

  • Fuel Type: Wood
  • View Type: Single Sided
  • Available Models: 20 & 25
  • Up to 65,000 BTU's
  • 1.9 cu. ft. firebox capacity
  • Burn time: 8 hours
  • Weighted average emissions rate: 2.25 g/hr
  • Weighted average overall efficiency: 72%
  • Tested to 2020 cord wood requirements
  • President's Limited Lifetime Warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
Specifications for Wood Stoves - S Series Stoves
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Videos for Wood Stoves - S Series Stoves
Napoleon Fireplaces video of Napoleon S Series Wood Stoves and Inserts
2021-04-15
(Napoleon Fireplaces) request for information