Rated 5 based on 1 product reviews
MarShield - Div. of Mars Metal Co.

Radiation Shielding

CONTACT INFO
4140 Morris Dr.
Burlington, ON, Canada L7L 5L6
Toll Free: 800 381-5335
Request for information MarShield - Div. of Mars Metal Co. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
SOCIAL
MarShield - Div. of Mars Metal Co. > PRODUCT > X-Ray Modular Control Booths & Panels

MarShield manufactures standard and custom-designed radiation shielding modular barriers/walls. These full body shielding units are designed to shield medical personnel from harmful secondary radiation in examination rooms, operating rooms, intensive or cardiac care units, and nuclear medicine suites, as well as industrial applications, including welding, nuclear and non-destructive testing.


Features and Benefits:

  • Panels extend from floor to 84" or more, high, ensuring effective protection.
  • Frame and Bottom Opaque Panel Color: Beige/tan (Powder coats finish/ABS). Optional colors available.
  • View Panel is Safety Lead Glass (Laminated glass with interlayer. This Safety Lead Glass is shatter resistant glass that meets requirements of ANSI Z97.1-1984 & 16 CFR 1201 Cat. II)*
  • Lead equivalencies ranging from 0.5mm to 3mm.
  • Can be fabricated into large continuous window panes, up to 6' x 8' or larger.


*Acrylic view windows are available upon request.


- Hide Gallery
X-Ray Modular Control Booths & Panels