Rated 5 based on 1 product reviews
Z-Flex U.S. Inc.

Chimney Liners and Vents

CONTACT INFO
20 Commerce Park N.
Bedford, NH
Toll Free: 800-654-5600
Phone: 603-669-5136
Request for information Z-Flex U.S. Inc. Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
Z-Flex U.S. Inc. > PRODUCT > Z-Vent Single Wall Pipe - Part Number: 2SVEPWC(F)(03-05), 2SVEP(06-24)
  • Gasketed connections

  • Fusion welded pipe seams

  • No sealant required, no cure time, or no call backs

  • Air tight seam, smooth finish, better fit

  • Metallic special gas vent single wall male end can be cut to length on sit saving time and money.

  • Single and double wall, manufactured in diameters from 3" up to 24"



Available in diameters 3" up to 24in and standard lengths up to 10ft (3in and 4in diameter only). Pipe can be cut to length. The female end of each Z-VENT component incorporates a Double Fail Safe self sealing gasket. Examine all components to ensure that gasket integrity has remained during shipping. Gaskets must be in proper position or flue gases could leak resulting in carbon monoxide poisoning. The installation shall be in accordance with the manufacturer's installation instructions.


Request More Information


- Hide Gallery
Z-Vent Single Wall Pipe

Specifications for Z-Vent Single Wall Pipe - Part Number: 2SVEPWC(F)(03-05), 2SVEP(06-24)
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Z-Vent Single Wall Pipe - Part Number: 2SVEPWC(F)(03-05), 2SVEP(06-24)
Videos for Z-Vent Single Wall Pipe - Part Number: 2SVEPWC(F)(03-05), 2SVEP(06-24)
Z-Flex U.S. Inc. video of Z-Flex Product Overview
2023-06-30T00:00:00+00:00Z
(Z-Flex U.S. Inc.) request for information
Z-Flex U.S. Inc. video of Z-Flex Video 2
2023-06-30T00:00:00+00:00Z
(Z-Flex U.S. Inc.) request for information
Z-Flex U.S. Inc. video of Z-Flex ZV Special Gas Vent
2023-06-30T00:00:00+00:00Z
(Z-Flex U.S. Inc.) request for information
Datasheets for Z-Vent Single Wall Pipe - Part Number: 2SVEPWC(F)(03-05), 2SVEP(06-24)