Rated 5 based on 1 product reviews
Formulated Materials LLC

Underlayments and Waterproofing

CONTACT INFO
3010 N.W. 149th St. Suite 100
Oklahoma City, OK 73134
Phone: 844-405-3676
Continuing Education Logo
EMAIL
Request for informationFormulated Materials LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Pinterest icon
LinkedIn icon

An innovative new multi-layer sound attenuation mat comprised of a monolithic, rolled polyethene and polypropylene, high compression resisance cuspated HDPE design bonded to a 5 gram non-woven polypropylene fabric. Treadstone Elite lays flat and smooth during installation, speeding installation time and ensuring proper underlayment depths are maintained during application. Provides industry leading compression/deflection resistance and acoustical performance never before seen in an acoustical sound mat product and is patent pending.

- Hide Gallery
Acoustical Underlayment

Revit BIM Files for Acoustical Underlayment - Treadstone® Elite

Flooring Underlayment: Treadstone: Sound Attenuating Mat - Elite Series

Specifications for Acoustical Underlayment - Treadstone® Elite
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Acoustical Underlayment - Treadstone® Elite
Videos for Acoustical Underlayment - Treadstone® Elite
Formulated Materials LLC video of Formulated Materials Treadstone Gypsum Cement Slump Test
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Formulated Materials Elevation Railing Embed Pan Installation
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Elevation® S60 Membrane installation Steps
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Elevation® SM2 Application
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Balcony Flood Testing before concrete is installed
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Properly Inspecting Balconies for Waterproofing
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of T-Bar, door Pan and Embed Sealant Application
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of T-bar Termination Pocket Installation
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of S60 12" Perimeter Tape Application
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information