Rated 5 based on 1 product reviews
Fellowes, Inc.

Air Purification System

CONTACT INFO
1789 Norwood Ave.
Itasca, IL 60143
Toll Free: 800-477-7940
Phone: 630-893-1600
Request for informationFellowes, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

a. True HEPA filter captures up to 99.97% of particles as small as 0.3 microns, including allergens, such as pollen, dust, pet dander, and smoke

b. Antimicrobial treatment provides built-in protection from the growth of odor and stain-causing microorganisms

c. Compatible with AeraMax® Pro AM2 Air Purifier

d. One-year estimated filter life (depending on usage conditions)

- Hide Gallery
AeraMax Pro AM2 - True HEPA Filter

AeraMax Pro AM2 - True HEPA Filter  

1

Specifications for AeraMax Pro AM2 - True HEPA Filter
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for AeraMax Pro AM2 - True HEPA Filter
BusinessApplication
Building Construction Specifications
Catalogs for AeraMax Pro AM2 - True HEPA Filter
Videos for AeraMax Pro AM2 - True HEPA Filter
Fellowes, Inc. video of AeraMax Professional Cleans The Air In Arenas
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Air Purifiers | Healthier Air
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional AMIIIS Demonstration
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional Air Purifiers with EnviroSmart
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional Air Purifiers with PureView
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes SpecWizard Video for Commercial Space Air Purification Systems
2024-04-24T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of See AeraMax Professional in action...in real time! | AeraMax Professional
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of There’s a simple reason why you should clean your air. | AeraMax Professional
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information