Rated 5 based on 1 product reviews
Eva-Last Americas

Bamboo Composite Building Materials

CONTACT INFO
8560 Belleview Dr. Suite 225
Plano, TX 75024
Phone: 325-933-2701
EMAIL
Request for informationEva-Last Americas Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Apex PLUS offers you a resilient and natural looking eco-friendly composite with a bamboo foamed-PVC and glass fiber-reinforced core, that allows for increased strength and span capability compared to traditional PVC based decking boards. Low-maintenance Apex PLUS is more stable with less expansion and contraction than its competitors and is capped with a decay resistant coating to protect against fading, scratching, stains, insects, moisture, and the elements. 

Apex PLUS takes the benefits of Apex composite to the next level by offering the natural look of Apex with an improved structure. Its bamboo foamed-PVC and glass fiber-reinforced core creates increased span capabilities and a stronger, more stable board. Low-maintenance Apex PLUS is encased in a slip resistant capping for protection from all forms of decay and weathering. Enjoy a more beautiful composite combined with cutting-edge technology.

Benefits:

INCREASED SPAN -
Reinforcement improves strength & span capability
MORE STABLE - Less movement from expansion & contraction
NATURAL AESTHETIC - Advanced technology for more natural looking composite
SLIP RESISTANT - Reliable slip resistance properties
LOW-MAINTENANCE - Only basic care required for optimal longevity
PROTECTIVE CAP - Fade, scratch, & stain resistant capping technology
DECAY RESISTANT - Resists insects, moisture, & weather
ECO-FRIENDLY -Long-lasting & prevents deforestation

Apex PLUS Profiles:
Apex PLUS is available in two profile designs and each design in two widths to suit the specifics of your outdoor project. Both the grooved board and square edge board offer the renowned Apex color technology and composition, and the state-of-the-art Apex PLUS reinforced core. All profiles can be cut and installed using standard tools, and each offers a beautiful end look with the use of either HULK hidden fasteners for the grooved board or HULK color matching top fixing fasteners for the square edge board.

Apex PLUS 6" Grooved Decking Board -The Apex PLUS single sided grooved board in cellular-PVC with a glass fiber-reinforced core offers a flawless, fastener-free final look thanks to the grooves along its edges which are designed for streamlined installation using HULK hidden fastener clips.

Apex PLUS 6" Starter Board -The Apex PLUS single sided starter board in bamboo-foamed PVC with a glass fiber-reinforced core is designed for use as decking and stair edges. Install using HULK hidden fastener clips on grooved edges and HULK colour matching top fixing screws on square edges.

Apex PLUS 8" Wide Grooved Board -The Apex PLUS single sided grooved board in cellular-PVC with a glass fiber-reinforced core offers a flawless, fastener-free final look thanks to the grooves along its edges which are designed for streamlined installation using HULK hidden fastener clips.

Apex PLUS 8" Wide Square Edge Board - The Apex PLUS single sided starter board in bamboo-foamed PVC with a glass fiber-reinforced core is designed for use as decking and stair edges. Install using HULK hidden fastener clips on grooved edges and HULK colour matching top fixing screws on square edges.

Apex PLUS Dual Tone Colors - - The Apex PLUS dual tone range adds an extra layer of color to each board to enhance the natural look of your composite project. The variance in shades within a single composite profile beautifully showcases the color tones found in timber making your composite all the more striking. Dual tone color

View Color Guide

- Hide Gallery
Apex PLUS – Reinforced, Capped Bamboo-PVC Composite

Specifications for Apex PLUS – Reinforced, Capped Bamboo-PVC Composite - -
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Apex PLUS – Reinforced, Capped Bamboo-PVC Composite - -
Videos for Apex PLUS – Reinforced, Capped Bamboo-PVC Composite - -
Eva-Last Americas video of Eva-Last® Apex® Installation
2024-02-28T00:00:00+00:00Z
(Eva-Last Americas)request for information
Eva-Last Americas video of Eva-Last® Composite Decking | Caring For Your Deck
2024-02-28T00:00:00+00:00Z
(Eva-Last Americas)request for information
Eva-Last Americas video of Eva-Last® Composite Decking | Cleaning your deck
2024-02-28T00:00:00+00:00Z
(Eva-Last Americas)request for information
Eva-Last Americas video of Eva-Last Company Profile
2024-02-28T00:00:00+00:00Z
(Eva-Last Americas)request for information
Eva-Last Americas video of Eva-Last Environmental Impact
2024-02-28T00:00:00+00:00Z
(Eva-Last Americas)request for information