Rated 5 based on 1 product reviews
Danver Stainless Steel Cabinetry

Cabinets and Casework

CONTACT INFO
EMAIL
Request for informationDanver Stainless Steel Cabinetry Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Complete your outdoor kitchen storage space with Danver's outdoor bar cabinets. Danver Stainless Outdoor Kitchens offers Bartending Center and Cocktail Station Base Cabinets in widths ranging from 18″ to 48″ in 3″ increments. A bar cabinet is a great add-on to your outdoor space whether on a deck in the backyard, rooftop or patio. A home bar nestled outside in the garden is a perfect area where you can entertain guests with a drink or two. These base cabinets designed for an outdoor bar are available standard with two doors and you can specify the number of shelves you would like (available separately).

  • The standard Bartending Station Cabinet depth is 27 7/8″ including the door, but a 24 7/8″ depth may be specified for units that fit that dimensions.

  • The standard Bartending Station Cabinet box height is 30″ plus 4 1/2″ adjustable legs.

  • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with adjustable foot.

  • A trim-kit is custom-designed during the fabrication process for the specified bartending station to ensure a proper fit during installation.

  • Bartending Station Cabinets come with pre-made access holes for plumbing and/or electrical with removable covers.

  • Black anodized toe kicks may be ordered separately and cut on-site.

  • Standard stainless steel pulls are included, upgrades are available for an additional cost.

  • Hinges and screws are included with every outdoor cabinet.

  • Shelves are optional and can be fixed or pull-out.

  • Extra depth for the bar cabinet is available if needed..

- Hide Gallery
Appliance: Bartender Station Cabinets

Revit BIM Files for Appliance: Bartender Station Cabinets

Fixture Cabinet: Bartending Station

CAD Drawings for Appliance: Bartender Station Cabinets
Bartending Station - Hampton
download:view:Alternate variations downloads
Bartending Station - Keywest
download:view:Alternate variations downloads
Bartending Station - Keywest Louver
download:view:Alternate variations downloads
Bartending Station - Palm Beach
download:view:Alternate variations downloads
Bartending Station - Keywest Beadboard
download:view:Alternate variations downloads
Bartending Station - Venice
download:view:Alternate variations downloads
Bartending Station - Rio
download:view:Alternate variations downloads
Bartending Station - Tecno
download:view:Alternate variations downloads
Specifications for Appliance: Bartender Station Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Appliance: Bartender Station Cabinets
Videos for Appliance: Bartender Station Cabinets
Danver Stainless Steel Cabinetry video of Brown Jordan Outdoor Kitchens Hospitality
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Danver Outdoor Kitchens
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Overview
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: The Legs
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Grill Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Side Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Leveling the Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Outside Box Column
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Refrigerator
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: End Unit
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Back Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Door Adjustment
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: PPS
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Danver Multi-Family Outdoor Kitchen Solutions
2020-10-21T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Standard Toe Kick
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Overlay Panel
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Post & Panel System Preliminary Installation instructions
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information