Rated 5 based on 1 product reviews
Stuc-O-Flex

Stucco & Rainscreen, Exterior Wall Assemblies

CONTACT INFO
15459 N.E. 95th St.
Redmond, WA 98052
Toll Free: 800-305-1045
Phone: 425-885-5085
EMAIL
Request for informationStuc-O-Flex Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
  1. Cement Board

  2. Reinforcing Mesh

  3. Elastomeric Joint Compound

  4. PrimeSeal™ (Primer)

  5. Stuc-O-Flex Elastomeric Acrylic Finish

- Hide Gallery
Application to Cement Board (JC)

Revit BIM Files for Application to Cement Board (JC)

Walls and Wall Accessories: Walls: Rainscreen Stucco

CAD Drawings for Application to Cement Board (JC)
Saddle Flashing 3.02
download:view:
Outside Corner 2.0
download:view:
Deck Flashing 4.0
download:view:
Inside Corner 1.0
download:view:
Soffit Fascia 1.0
download:view:
Cap Flashing 3.01
download:view:
Termination at Concrete Foundation 1.1
download:view:
WaterWay Drainable Stucco Assembly 2.0
download:view:
WaterWay Drainable Stucco Assembly 1.0
download:view:
Storefront Window 2.01
download:view:
Window Head Flashing 1.0
download:view:
Storefront Window 2.02
download:view:
Expansion Joint 2.0
download:view:
Specifications for Application to Cement Board (JC)
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Application to Cement Board (JC)
Stuc-O-Flex video of Waterway Rainscreen for Manufactured Stone / Step by Step
2014-08-07T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of WaterWay Rainscreen Stucco / Step by Step
2014-08-07T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Rainscreen - 10 Things to Know
2014-08-18T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Introduction to Stuc-O-Flex Finishes
2012-11-01T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Overspray Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Compression Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Stretch Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Dryer Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Truck Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Shaker Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Cement Board Assembly with Rainscreen
2016-03-21T00:00:00+00:00Z
(Stuc-O-Flex)request for information