Rated 5 based on 1 product reviews
Krukowski Stone Co., Inc.

Architectural and Landscape Stone

CONTACT INFO
162445 County Road C.
Mosinee, WI54455
Toll Free: 800-628-0314
Phone: 715-693-6300
Request for informationKrukowski Stone Co., Inc. Contact Us / RFI
SOCIAL

Aqua Grantique™ Shot-Blast Patterned Flooring is blue/gray with areas of white quartz or green veining.

  • Sawn 3cm (+/- ¼") thick

  •  Available in sizes:

    8" x 8"

    8" x 16"

    16" x16"

    16" x 24"

    24" x 24"

Please plan on extended lead times for larger pieces.

This material is also available in 3cm thick Aqua Grantique™ is available in irregular shapes, shot-blast flagstone 18-36"+ diameter, Steppers 8-18" diameter and cutoffs 8-24"+ 

Disclaimer: The Aqua Blue and Aqua Grantique materials contain minerals that on rare occasion may bleed.

- Hide Gallery
Aqua Grantique™ Shot-Blast Patterned Flooring

Aqua Grantique™ Shot-Blast Patterned Flooring  

1

Specifications for Aqua Grantique™ Shot-Blast Patterned Flooring
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Aqua Grantique™ Shot-Blast Patterned Flooring