Rated 5 based on 1 product reviews
Fellowes, Inc.

Air Purification System

CONTACT INFO
1789 Norwood Ave.
Itasca, IL 60143
Toll Free: 800-477-7940
Phone: 630-893-1600
Request for informationFellowes, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Networked UV-C disinfection unit integrates into grid ceilings without connection to duct work

a. Designed for occupied spaces, the AR1 UVC installs seamlessly into standard grid ceiling without connecting to duct work

b. UV-C chamber is hidden in ceiling plenum

c. Proprietary and patent-pending ultra-high reflectivity chamber utilizes a shielded all metal chamber, designed to last for the life of the unit

d. Up to 98.1% first pass kill rate with 24x7 ultraviolet protection against airborne bacteria, viruses, and mold

e. Access to the Array Viewpoint cloud-based dashboard. All units connect through building-wide, secure LTE

f. UV-C bulb has a lifespan of 9,000 hours (1 year)

g. Designed for long term use & backed with a 3-year, limited warranty


Learn More

- Hide Gallery
Array Recess AR1 UVC

Array Recess AR1 UVC  

1

Specifications for Array Recess AR1 UVC
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Array Recess AR1 UVC
BusinessApplication
Building Construction Specifications
Catalogs for Array Recess AR1 UVC
Videos for Array Recess AR1 UVC
Fellowes, Inc. video of Fellowes Array Viewpoint Overview
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes Array™ Recess AR1 UVC Air Purifier
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes Array™, The Most Advanced Networked Air Quality System
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes SpecWizard Video for Commercial Space Air Purification Systems
2024-04-24T00:00:00+00:00Z
(Fellowes, Inc.)request for information