Rated 5 based on 1 product reviews
Fellowes, Inc.

Air Purification System

CONTACT INFO
1789 Norwood Ave.
Itasca, IL 60143
Toll Free: 800-477-7940
Phone: 630-893-1600
Request for informationFellowes, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Dual filter unit designed for simple installation on a range of wall materials

a. Dual 3-stage filtration is 99.95% effective in capturing particles as small as 0.1 microns including viruses, allergens, and germs in spaces up to 3,000 sqft

b. EnviroSmart+™ Technology monitors contaminants, occupancy, and noise levels to proactively respond to changes

c. IAQ sensors detect contaminants (PM10, PM2.5), occupancy, temperature, pressure, humidity (RH), carbon dioxide (CO2), and TVOCs

d. Integrated Lookout display provides real-time air quality status

e. Access to the Array Viewpoint cloud-based dashboard. All units connect through building-wide, secure LTE

f. Wall-mount design integrates in your space creating whole-room circulation

g. Designed for long term use, backed with 5-year warranty

Learn More

- Hide Gallery
Array Wall AW2

Array Wall AW2  

1

Specifications for Array Wall AW2
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Array Wall AW2
BusinessApplication
Building Construction Specifications
Catalogs for Array Wall AW2
Videos for Array Wall AW2
Fellowes, Inc. video of Fellowes Array Viewpoint Overview
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes Array™ Wall AW2 Air Purifier
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes Array™, The Most Advanced Networked Air Quality System
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes SpecWizard Video for Commercial Space Air Purification Systems
2024-04-24T00:00:00+00:00Z
(Fellowes, Inc.)request for information