Rated 5 based on 1 product reviews
Fellowes, Inc.

Air Purification System

CONTACT INFO
1789 Norwood Ave.
Itasca, IL 60143
Toll Free: 800-477-7940
Phone: 630-893-1600
Request for informationFellowes, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

a. Commercial grade activated carbon filter which adsorbs a wide range of volatile organic compounds (VOCs) and odors

b. Includes separate pre-filter to capture larger particulate to help extend life of subsequent filters

c. Compatible with Array Wall AW1/AW2, Array Stand AS1/AS2, and all variants of AeraMax Pro AM3 and AM4

d. One-year estimated filter life (depending on usage conditions)

- Hide Gallery
Array/AeraMax Pro 2" Carbon Filter w/ Pre-filter

Array/AeraMax Pro 2" Carbon Filter w/ Pre-filter  

1

Specifications for Array/AeraMax Pro 2" Carbon Filter w/ Pre-filter
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Array/AeraMax Pro 2" Carbon Filter w/ Pre-filter
BusinessApplication
Building Construction Specifications
Catalogs for Array/AeraMax Pro 2" Carbon Filter w/ Pre-filter
Videos for Array/AeraMax Pro 2" Carbon Filter w/ Pre-filter
Fellowes, Inc. video of AeraMax Professional Cleans The Air In Arenas
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Air Purifiers | Healthier Air
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional AMIIIS Demonstration
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional Air Purifiers with EnviroSmart
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional Air Purifiers with PureView
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes SpecWizard Video for Commercial Space Air Purification Systems
2024-04-24T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of See AeraMax Professional in action...in real time! | AeraMax Professional
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of There’s a simple reason why you should clean your air. | AeraMax Professional
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information