X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Wooden Floor Finishes
CONTACT INFO
24 Inverness Place East Suite 100
Englewood
, CO
80112
Toll Free:
800-872-5515
Phone:
303-371-1411
www.bona.com
EMAIL
Request for information
Bona US
Contact Us / RFI
DOWNLOADS
CAD Drawings
Specs
SpecWizards
Certificates
Data Sheets
PRODUCT SELECTION RESOURCES
Catalogs
Videos
CE Courses
Green Reports
SOCIAL
Bona US
>
PRODUCT
>
Assembly Hotel
Assembly Hotel
Oak floor that has been installed at the Assembly Hotel with Bona products.
- Hide Gallery
Specs
Specwizards
Catalogs
Videos
Specifications for Assembly Hotel
09 93 00
Floor Finishing Adhesives and Maintenance for Hardwood and Resilient Floors
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - CAN
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Create a custom spec fast
SpecWizard video
09 93 20
Hardwood Athletic Floor Finishing and Maintenance (Facility Solutions/SuperCourt)
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - CAN
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Create a custom spec fast
SpecWizard video
09 93 10
Hardwood Sport Floor Finishing and Maintenance
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - CAN
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Create a custom spec fast
SpecWizard video
Specwizards for Assembly Hotel
Floor Finishing Adhesives and Maintenance for Hardwood and Resilient Floors
BusinessApplication
Building Construction Specifications
Launch Specwizard®
or download spec:
Word - Docx
RTF
Word Perfect
Text
Request Info
Hardwood Athletic Floor Finishing and Maintenance (Facility Solutions/SuperCourt)
BusinessApplication
Building Construction Specifications
Launch Specwizard®
or download spec:
Word - Docx
RTF
Word Perfect
Text
Request Info
Hardwood Sport Floor Finishing and Maintenance
BusinessApplication
Building Construction Specifications
Launch Specwizard®
or download spec:
Word - Docx
RTF
Word Perfect
Text
Request Info
Catalogs for Assembly Hotel
Videos for Assembly Hotel
Bona US video of Bona Adhesives - A Solid Foundation
2020-11-03T00:00:00+00:00Z
Bona Adhesives - A Solid Foundation
(Bona US)
request for information
Bona US video of Bona SpecWizard Video for Hardwood Floor Adhesives, Finishing and Maintenance
2021-05-25T00:00:00+00:00Z
Bona SpecWizard Video for Hardwood Floor Adhesives, Finishing and Maintenance
(Bona US)
request for information
Bona US video of Quick Clean Wood Floors with Bona Wet Clean Pads
2021-06-03T00:00:00+00:00Z
Quick Clean Wood Floors with Bona Wet Clean Pads
(Bona US)
request for information
Bona US video of Clean Floors Better with the Bona Microfiber Mop
2021-06-03T00:00:00+00:00Z
Clean Floors Better with the Bona Microfiber Mop
(Bona US)
request for information
Bona US video of Bona Adhesives - Nail/Glue Assist for Plank Flooring
2020-11-03T00:00:00+00:00Z
Bona Adhesives - Nail/Glue Assist for Plank Flooring
(Bona US)
request for information
Bona US video of Bona Craft Oil® 2K Application Process
2020-11-03T00:00:00+00:00Z
Bona Craft Oil® 2K Application Process
(Bona US)
request for information
Bona US video of Bona Adhesives Proper Trowel Position
2020-11-03T00:00:00+00:00Z
Bona Adhesives Proper Trowel Position
(Bona US)
request for information