Rated 5 based on 1 product reviews
AZEK Building Products, Inc.

Decking, Trim, Siding & Moulding

CONTACT INFO
1330 W. Fulton St.
Chicago, IL 60607
Toll Free: 877-ASK-AZEK
Phone:
EMAIL
Request for informationAZEK Building Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon

A FULL 1 A1/4' THICK PVC BOARD SPECIALLY FORMULATED FOR THE FABRICATION, OEM, AND MILLING MARKETS.

Designed to be used whenever a thicker profile is needed, AZEK To Mill is perfect for use as a fabrication component. The consistent density of the AZEK To Mill PVC board and solid color offer a superior product for milling operations. For custom applications, AZEK Trim products can be laminated and even heat formed to create curves. It also has a Class A Flame Spread Rating making it a great choice for fire sensitive regions.

Learn more about fire ratings

Request Product Samples, Click Here

Talk to Timbertech

- Hide Gallery
AZEK To Mill (ATM)

AZEK To Mill (ATM)  

1

Revit BIM Files for AZEK To Mill (ATM)

Trim: Flange Slotted Window Trim 5 4x

Specifications for AZEK To Mill (ATM)
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for AZEK To Mill (ATM)
Videos for AZEK To Mill (ATM)
AZEK Building Products, Inc. video of AZEK Bench and Planter Kit Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Building Products SpecWizard for Cellular PVC Fabrications
2017-10-10T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Column Wrap Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK In-Deck Storage Kit Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Porch Installation
2016-07-13T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Rail Installation
2016-07-13T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Stair Rail Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech Decking Installation using CONCEALoc Hidden Fastener
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech FUSIONLoc™ Hidden Fastening Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech Fascia Installation with TOPLoc Face Fasteners
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech Lighting Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech RadianceRail
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech RadianceRail Express
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information