Rated 5 based on 1 product reviews
PROFLEX® Products, Inc.

Membranes and Underlayments

CONTACT INFO
1603 Grove Ave.
Haines City, FL 33844
Toll Free: 877-577-6353
Phone: 863-937-9623
Request for informationPROFLEX® Products, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon
PROFLEX™ Backer Board is made of proprietary and patent pending technology. Ingredients include Magnesium Oxide, Magnesium Chloride as the primary components, with additional natural mineral components, woven and non-woven strengthening fibers. PROFLEX Backer Board is manufactured with a patent pending process and formula, using primary components of magnesium oxide and magnesium chloride. The manufacturing process uses less than 50% of the energy consumed to make a comparable Portland cement based wall board, and contains a minimum of 5% transferred post-industrial recycled material, and 100% of manufacturing post-industrial waste is recycled into future production runs.
- Hide Gallery
Backer Board

Specifications for Backer Board
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Backer Board
BusinessApplication
Building Construction Specifications
Catalogs for Backer Board
Videos for Backer Board
PROFLEX® Products, Inc. video of How to Properly Mix Thinset
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Hydra-Seal Installation Guide
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Proflex Elastomeric Membrane Installation
2014-02-10T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Tile Setting Materials and Accessories SpecWizard from PROFLEX™ Products
2015-02-06T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information