Rated 5 based on 1 product reviews
Trex Outdoor Kitchens

Stainless Steel Outdoor Cabinetry

CONTACT INFO
One Grand St.
Wallingford, CT 06492
Phone: 203-726-0094
Continuing Education Logo
Request for informationTrex Outdoor Kitchens Contact Us / RFI
SOCIAL

When planning an outdoor kitchen design, there are many essential Trex® Outdoor Kitchens™ offers Pull-Out Trash Cabinets to complete any outdoor kitchen design. Pull-Out Trash Cabinets provide excellent storage space keeping the trash bag fully hidden behind the cabinet door. Trash Pull-Out Cabinets that are available in 3″ increments, starting at a width of 15″ and ranging to 27″ wide. These outdoor pull-out trash cabinets are available in a one or two trash basket version depending on the depth of the base cabinet.

  • The standard Trash Cabinet depth is 27 7/8″, including the door, but a 24 7/8″ depth may be specified.

  • They are available with or without a drawer above the trash pull-out of the kitchen cabinet. Every drawer is manufactured with double-wall construction, full-extension under-mount glides and “soft-close, self-close" technology for a tidier kitchen look.

  • Trash Cabinet hardware can also be inserted into 36″, 42″ and 48″ Grill Cabinets and 15″-24″ Side Burner Cabinets.

  • The 15″ Trash Pull Out Cabinet comes with one spot for a trash basket.

  • The 18″, 21″ and 24″ outdoor Trash Cabinets come with two spots for trash baskets.

  • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with an adjustable foot.

  • Black anodized toe kicks may be ordered separately and cut on-site.

  • Standard stainless steel pulls are included, upgrades are available at an additional cost.

  • Hinges and screws are included with every cabinet.

- Hide Gallery
Base: Outdoor Trash Pull-Out Cabinets

Revit BIM Files for Base: Outdoor Trash Pull-Out Cabinets

Base Cabinet: ELEMENTS: Trash Base

Base Cabinet: Trash Base

Specifications for Base: Outdoor Trash Pull-Out Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Base: Outdoor Trash Pull-Out Cabinets
Videos for Base: Outdoor Trash Pull-Out Cabinets
Trex Outdoor Kitchens video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Trex Outdoor Kitchens)request for information