Rated 5 based on 1 product reviews
BioLime

Limestone-Based Plaster

CONTACT INFO
5427 N. State Highway 6 Suite 7
Waco, TX 76712
Phone: 254-730-7130
EMAIL
Request for informationBioLime Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

BIOLIME FINISH XTR – Used primarily for exterior applications, this high-strength finishing lime plaster product offers architects a sound solution for achieving the look and feel of real, natural plaster.  For experienced plaster masons and applicators, they know that BioLime Finish Lime Plaster offers unique, excellent workability and is the premier product to offer to their customer base. Lighter, anti-cracking, high-strength, yet beautiful and naturally timeless.  The distinct, luminescent character of BioLime Finishing Lime Plaster is built with Roman Cement and geopolymer chemistry and crafted to endure even in the most challenging climate conditions.

BIOLIME FINISH XTR has numerous advantages besides being a plaster mason's favored material, and an absolute pleasure to work with.  It is a highly versatile finishing plaster mortar that functions to mitigate moisture entrapment in sub-surfaces due to its natural composition and elevated pH, allowing the ability to counteract against the formation and proliferation of molds, mildew and bacteria and numerous other key advantages when compared to other coatings and finishes.

Available in:
Fine (1 mm)
ExtraFine (0.3 mm)

- Hide Gallery
BioLime Finish XTR

BioLime Finish XTR  

1
Videos for BioLime Finish XTR
BioLime video of BioLime Intro
2025-06-10T00:00:00+00:00Z
(BioLime)request for information