Rated 5 based on 1 product reviews
Fellowes, Inc.

Air Purification System

CONTACT INFO
1789 Norwood Ave.
Itasca, IL 60143
Toll Free: 800-477-7940
Phone: 630-893-1600
Request for informationFellowes, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

White networked purifier with dual H13 True HEPA filters; ideal in open ceiling spaces


a. Dual 3-in-1 filter is 99.95% effective in capturing particles as small as 0.1 microns including viruses, allergens, and germs in spaces up to 4,290 sqft

b. Mixed-flow fan design maximizes air flow with ultra-quiet operation

c. Suspends from ceilings as high as 20' without connection to duct work

d. EnviroSmart+™ Technology includes a full suite of comfort and control sensors to continuously monitor contaminants, occupancy, and noise levels to proactively respond to changes

e. The integrated suite of IAQ sensors includes particulates (PM10, PM2.5), occupancy, temperature, pressure, humidity (RH), carbon dioxide (CO2), and TVOCs

f. Access to the Array Viewpoint cloud-based dashboard. All units connect through building-wide, secure LTE

g. Designed for long term use, backed with 5-year warranty


Learn more

- Hide Gallery
Ceiling Mounted, Array Ceiling AC2 in White

Ceiling Mounted, Array Ceiling AC2 in White  

1

Specifications for Ceiling Mounted, Array Ceiling AC2 in White
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Ceiling Mounted, Array Ceiling AC2 in White
BusinessApplication
Building Construction Specifications
Catalogs for Ceiling Mounted, Array Ceiling AC2 in White
Videos for Ceiling Mounted, Array Ceiling AC2 in White
Fellowes, Inc. video of Fellowes Array Ceiling AC2 Air Purifier - White
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes Array Viewpoint Overview
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes Array™, The Most Advanced Networked Air Quality System
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes SpecWizard Video for Commercial Space Air Purification Systems
2024-04-24T00:00:00+00:00Z
(Fellowes, Inc.)request for information