Rated 5 based on 1 product reviews
Cedar Shake and Shingle Bureau

Cedar Roofing and Sidewall Products

CONTACT INFO
P. O. Box 1178
Sumas, WA 98295-1178
Phone: 604-820-7700
Continuing Education Logo
EMAIL
Request for informationCedar Shake and Shingle Bureau Contact Us / RFI
PRODUCT SELECTION RESOURCES

Produced by hand, using a sharp bladed steel froe and a mallet. The natural shingle-like taper is achieved by reversing the block, end-for-end, with each split. Premium Grade only. (100% edge grain).



- Hide Gallery
Certi-Split® Tapersplit Shakes

Certi-Split® Tapersplit Shakes  

1

CAD Drawings for Certi-Split® Tapersplit Shakes
Figure 10 - Low Slope to Steep Slope Roof Transition Detail - Certi-label shakes
download:view:
Figure 11 - Apex Roof Juncture
download:view:
Figure 1 - Spaced Sheathing
download:view:
Figure 13b - Typical Saddle Flashing
download:view:
Figure 13a - Valley Metal
download:view:
Figure 13d - Roof Valley Flashing Detail
download:view:
Figure 12 - Swept or Bell Eave
download:view:
Figure 13c - Valley Product Application
download:view:
Figure 9 - Convex Roof Juncture
download:view:
Figure 8 - Certi-label Hip and Ridge Application
download:view:
Figure 7 - Certi-label Shake Application to Low Slope Roofs
download:view:
Figure 6 - Mansard Roof
download:view:
Figure 5a - Course Alignment
download:view:
Figure 5 - Certi-label Shingle Application
download:view:
Figure 4 - Certi-label Shake Applications
download:view:
Figure 3 - Spaced Over Solid Combination Sheathing
download:view:
Figure 21d - Continuous Ventilation Product (rigid type)
download:view:
Figure 21c - Continuous Ventilation Product (mesh type)
download:view:
Figure 21b - Vertical Strips Over Solid Sheathing Application
download:view:
Figure 21a - Certi-Last Shake Application
download:view:
Figure 20 - Half Monitor Roof
download:view:
Figure 2 - Solid Sheathing
download:view:
Figure 19 - Shed Roof
download:view:
Figure 18 - Gable Roof
download:view:
Figure 17 - Specialty Roof Deck-Vented Roof
download:view:
Figure 16 - Ridge Ventilation Detail
download:view:
Figure 15c - Shed Roof
download:view:
Figure 15b - Cathedral Ceiling With Partial Attic
download:view:
Figure 15a - Gable Roof With Attic
download:view:
Figure 14d and 14e - Typical Projection Flashing
download:view:
Figure 14c - Typical Projection Flashing
download:view:
Figure 14b - Skylight Installation
download:view:
Figure 14a - Skylight Flashing
download:view:
Specifications for Certi-Split® Tapersplit Shakes
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Certi-Split® Tapersplit Shakes
Videos for Certi-Split® Tapersplit Shakes
Cedar Shake and Shingle Bureau video of Roofing Installation Video
2020-03-29T00:00:00+00:00Z
(Cedar Shake and Shingle Bureau )request for information
Cedar Shake and Shingle Bureau video of Fasteners and Non Permeable Barrier
2020-03-29T00:00:00+00:00Z
(Cedar Shake and Shingle Bureau )request for information
Cedar Shake and Shingle Bureau video of Benefits of Cedar & Installation Tips
2020-03-29T00:00:00+00:00Z
(Cedar Shake and Shingle Bureau )request for information
Cedar Shake and Shingle Bureau video of Grading & Inspection
2020-03-29T00:00:00+00:00Z
(Cedar Shake and Shingle Bureau )request for information