Rated 5 based on 1 product reviews
AGF Manufacturing, Inc.

Fire Sprinkler Components

CONTACT INFO
EMAIL
Request for informationAGF Manufacturing, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Auxiliary Drains (also called Low-Point Drains or Drum Drips) are required for each section of trapped pipe in a Dry or Pre-Action Fire Protection System. They collect the moisture that condensates from the pressurized air in the system while minimizing loss of air pressure during maintenance (see NFPA 13,

8.16.2.5.3.5*, A8.16.2.5.3.5).

 

Dry and Pre-Action Fire Protection Systems need to be maintained by emptying the auxiliary drains that collect water. Sprinkler system repairs can cost $5,000 to $10,000 or more every time an auxiliary drain fails, is vandalized, or is improperly maintained. AGF Manufacturing's COLLECTanDRAIN® Auxiliary Drain upgrades prevent system trips from improper maintenance or vandalism and, with regular maintenance, help prevent system breakdowns as a result of freeze-ups.

 

- Hide Gallery
COLLECTanDRAIN®

COLLECTanDRAIN®  

1

CAD Drawings for COLLECTanDRAIN®
1000-125
download:view:
1000-150
download:view:
1000-075
download:view:
1000-200
download:view:
1000-100
download:view:
M8011R-200TG
download:view:
M8011R-200T
download:view:
M8011R-200G
download:view:
M8011R-150TG
download:view:
M8011R-150T
download:view:
M8011R-150G
download:view:
M8011R-125T
download:view:
M8011D-200TG
download:view:
M8011D-200T
download:view:
M8011D-200G
download:view:
M8011D-150TG
download:view:
M8011D-150T
download:view:
M8011D-150G
download:view:
M8011D-125T
download:view:
M8011D-100T
download:view:
M8011C-600G
download:view:
M8011C-400G
download:view:
M8011C-300G
download:view:
M8011C-250G
download:view:
M8011C-200TG
download:view:
M8011C-200T
download:view:
M8011C-200G
download:view:
M8011C-150TG
download:view:
M8011C-150T
download:view:
M8011C-150G
download:view:
M8011C-125T
download:view:
M8000R-200TG
download:view:
M8000R-200T
download:view:
M8000R-200G
download:view:
M8000R-150TG
download:view:
M8000R-150T
download:view:
M8000R-150G
download:view:
M8000R-125T
download:view:
M8000D-200TG
download:view:
M8000D-200T
download:view:
M8000D-200G
download:view:
M8000D-150TG
download:view:
M8000D-150T
download:view:
M8000D-150G
download:view:
M8000D-125T
download:view:
M8000D-100T
download:view:
M8000C-600G
download:view:
M8000C-400G
download:view:
M8000C-300G
download:view:
M8000C-250G
download:view:
M8000C-200TG
download:view:
M8000C-200T
download:view:
M8000C-200G
download:view:
M8000C-150TG
download:view:
M8000C-150T
download:view:
M8000C-150G
download:view:
M8000C-125T
download:view:
M7800
download:view:
M7700
download:view:
M7500
download:view:
M5400A
download:view:
M5300ALBV
download:view:
M5300A
download:view:
M5200A
download:view:
M5100ALBV
download:view:
M5100A
download:view:
7950ILV
download:view:
7910MAV
download:view:
7900AAV
download:view:
7200-075
download:view:
7000-050
download:view:
3011SG-100
download:view:
3011BV-100
download:view:
3011ASG-100
download:view:
3011A-100
download:view:
2500-200
download:view:
2500-125
download:view:
2500-100
download:view:
1200-200
download:view:
1200-150
download:view:
1200-125
download:view:
1200-100
download:view:
7930ECA
download:view:
M7000L.0, RELIEF VALVE, 0.50 IN, LOCKING
download:view:
M5450.0
download:view:
M5900.0, FLOOD ELIMINATOR
download:view:
M7200L.0, RELIEF VALVE, 0.75 IN, LOCKING
download:view:
M5500.0
download:view:
M8611C-200G.0
download:view:
M8611C-250G.0
download:view:
M8611C-300G.0
download:view:
M8611C-600G.0
download:view:
M8611C-400G.0
download:view:
1011A-075 - Top
download:view:
1011A-075 - Right
download:view:
1011A-100 - Right
download:view:
1011A-100 - Front
download:view:
1011A-075 - Front
download:view:
1011A-100 - Top
download:view:
1011A-125 - Front
download:view:
1011A-125 - Right
download:view:
2511T-200 - Top
download:view:
2511T-200 - Right
download:view:
2511T-200 - Front
download:view:
2511T-125 - Top
download:view:
2511T-125 - Right
download:view:
2511T-125 - Front
download:view:
2511T-100 - Top
download:view:
2511T-100 - Right
download:view:
2511T-100 - Front
download:view:
2511A-200 - Top
download:view:
2511A-200 - Front
download:view:
2511A-200 - Right
download:view:
2511A-125 - Top
download:view:
2511A-100 - Top
download:view:
2511A-125 - Right
download:view:
2511A-125 - Front
download:view:
2511A-100 - Right
download:view:
2511A-100 - Front
download:view:
1011T-200 - Top
download:view:
1011T-200 - Right
download:view:
1011T-200 - Front
download:view:
1011T-150 - Top
download:view:
1011T-150 - Right
download:view:
1011T-150 - Front
download:view:
1011T-125 - Top
download:view:
1011T-125 - Right
download:view:
1011T-125 - Front
download:view:
1011T-100 - Top
download:view:
1011T-100 - Right
download:view:
1011T-100 - Front
download:view:
1011T-075 - Top
download:view:
1011T-075 - Right
download:view:
1011T-075 - Front
download:view:
1011A-200 - Top
download:view:
1011A-200 - Right
download:view:
1011A-200 - Front
download:view:
1011A-150 - Top
download:view:
1011A-150 - Right
download:view:
1011A-150 - Front
download:view:
1011A-125 - Top
download:view:
Specifications for COLLECTanDRAIN®
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for COLLECTanDRAIN®
Videos for COLLECTanDRAIN®
AGF Manufacturing, Inc. video of AGF PURGEnVENT 7900 Air Vent
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF COLLECTanDRAIN 5300 Auxiliary Drain
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF TESTanDRAIN
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF COLLECTanDRAIN 5150 ALBV Auxiliary Drain Alarm
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF PURGEnVENT 7930 Air Vent
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF COLLECTanDRAIN 5200 Auxiliary Drain
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF CORRinSITE Corrosion Monitor
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF COLLECTanDRAIN 5400 Auxiliary Drain
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF PURGEnVENT 7950 Air Vent
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF PURGEnVENT 7910 Air Vent
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF RiserPACK
2019-09-19T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF TESTanSAVE
2019-09-19T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of 7930 End Cap Automatic Air Vent - PURGEnVENT for Wet Fire Sprinkler Systems
2019-09-19T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of CORRinSITE
2019-09-19T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of Add Pressure Relief to AGF TESTanDRAIN
2021-03-10T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of How to Rebuild an AGF TESTanDRAIN
2021-04-28T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of Add Pressure Relief Valve to an AGF TESTanDRAIN Model 1000
2021-10-25T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of Heated and Automatic Auxiliary Drains by AGF Manufacturing - COLLECTanDRAIN
2021-10-25T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information