Rated 5 based on 1 product reviews
Tie Down

Metal Fabrication

CONTACT INFO
605 Stonehill Drive S.W.
Atlanta, GA 30336
Toll Free: 800-241-1806
Phone: 404-344-0000
EMAIL
Request for informationTie Down Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Tie Down's J Rod Concrete Anchor is a specialized solution for robust concrete anchoring needs. Crafted for installation during the concrete pouring process, this anchor features a unique J hook that conveniently attaches under rebar, ensuring exceptional stability and reliability. Choose between a sleek black paint or galvanized finish to suit your preferences and requirements. Available in versatile options, including 12 in. and 8 in. lengths, with the added choice of a swivel head variant, this anchor caters to a variety of construction demands. Boasting a substantial load capacity of up to 4725 lbs. per anchor, the J Rod Concrete Anchor assures steadfast support for a range of applications. Designed specifically for wet concrete installation, it's an indispensable component for ensuring the longevity and strength of your concrete structures.

- Hide Gallery
Concrete Anchor with Threaded Rod

Specifications for Concrete Anchor with Threaded Rod - 59109,59120,59121,59125
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Concrete Anchor with Threaded Rod - 59109,59120,59121,59125
Videos for Concrete Anchor with Threaded Rod - 59109,59120,59121,59125
Tie Down video of Wall Jacks
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Penetrator Fall Device Pull Testing
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Base comparison drop Test
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ergo Roof Shingle Stripper
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Rail Fall Protection
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Guardrails by Tie Down
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Xi2 Foundation System Installation
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Anchor Installation for Manufatured Homes
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Manufactured Housing “How Anchors are Made”
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Transforming High-Rise Safety: The WebRail System's Impact on Major Construction Projects
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ultimate Durability Test: Opening and Closing Our New Hatch Mate 7000+ Times!
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information