Rated 5 based on 1 product reviews
Acoustical Surfaces, Inc.

Soundproofing and Acoustical Materials

CONTACT INFO
123 Columbia Ct. N. Suite 201
Chaska, MN 55318
Toll Free: 800-526-3138
Phone: 952-448-5300
EMAIL
Request for informationAcoustical Surfaces, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

This unique pre-assembled, open-cell type of ceiling system conceals the clutter of sprinklers, ducts, lights, and raceways while permitting the function of those mechanical systems through the open louver design, with 100% accessibility. The Cube system is an excellent option for irregularly-shaped ceiling areas that have radiused or angled perimeters. Available styles are Monolithic or Tegular (with simple drop-in installation). Cube features on-center cell sizes of 3″, 4″, 6″, 8″, or 12″ to fit any design or application. The solid wood blade widths of 3/8″ or 3/4″ are available, with 2″ blade height.

- Hide Gallery
Cube Ceilings

Cube Ceilings  

1

Specifications for Cube Ceilings
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Cube Ceilings
Videos for Cube Ceilings
Acoustical Surfaces, Inc. video of About ASI
2025-06-18T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Envirocoustic™ Wood Wool Installation Video - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Envirocoustic™ Wood Wool Installation Video - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Poly Max Install - Polyester Acoustical Wall & Ceiling Panels
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Fabric Wrapped Panel Install - Acoustical Surfaces, Inc.
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Sound Silencer™ Acoustical Panels - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Soundproof Window Installation - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Echo Eliminator Overview by Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Soundproof Door Install - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Making the Moynihan Train Hall Beam Ceiling | ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Sound Silencer™ Acoustical Panels - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Sound Silencer™ Acoustical Panels - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Stealthy Acoustical Products - from ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Stealthy Acoustical Products - from ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of How Sound Works in Rooms - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Door Seal Kit Install - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Linear Wall Install - ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of StrandTec 2x8 Wood Fiber Wall Panel Installation Video by ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Linear Alumiline Wall Install - ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information