Rated 5 based on 1 product reviews
MARCO

Classroom and Office Furniture

CONTACT INFO
5400 Doniphan Dr.
Neosho, MO 64850
Toll Free: 888-627-2601
Phone: 417-455-9663
Request for informationMARCO Contact Us / RFI
SOCIAL

Our new curved mobile bookcases will add a unique, contemporary style to your reading space. The mobile design allows for easy transformation to accommodate different room layouts. Models are available with adjustable shelves on both sides and come in three different cabinet heights to choose from.

Features:

  • Thermally fused melamine construction

  • Compartment shelves are 1" thick to reduce sagging

  • 3mm PVC edge banding

  • 3" black heavy-duty casters for easy mobilityPatent pending



Request a Quote

- Hide Gallery
Curved Double-Sided Mobile Bookcases

Curved Double-Sided Mobile Bookcases  

1
Catalogs for Curved Double-Sided Mobile Bookcases