Rated 5 based on 1 product reviews
Omega Flex, Inc.

Flexible Metallic Piping

CONTACT INFO
451 Creamery Way
Exton, PA 19341
Toll Free: 800-355-1039
Phone: 610-524-7272
EMAIL
Request for informationOmega Flex, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Instagram icon
LinkedIn icon

DoubleTrac® installs easier – and reduces installation costs.
Like our entire line of flexible piping. DoubleTrac® flexible direct burial piping is easier to install and is less labor-intensive than rigid pipe installations. DoubleTrac® requires no special tools to assemble and can be bent by hand. The special field-attachable fittings provide a reliable metal-to-metal seal through our proven technology. What's more, it's supplied in continuous lengths from a spool that eliminates the need for splice joints – no electrofusion joint welding, no adhesives, no curing problems, and no leaks.

DoubleTrac® creates an environmentally safer system – and at a lower cost.
DoubleTrac's® innovative double-wall design includes a primary interior layer of zero-permeation, highly corrosion resistant corrugated stainless steel with an outer EFEP barrier layer bonded to a Nylon 12 protective layer. The unmatched strength of stainless steel combined with the superior permeation resistance of EFEP in the secondary barrier layer combine to provide highly durable design utilizing proven materials in the industry. The interstitial space provides continuous monitoring for leak detection – making DoubleTrac® the industry's most effective Zero Permeation piping solution.

- Hide Gallery
DoubleTrac® Flexible Piping

Revit BIM Files for DoubleTrac® Flexible Piping

Semi-Rigid Double-Wall Fuel Oil Piping System DoubleTrac®

Pipe: Fittings: DoubleTrac: Coupling

Pipe: Fittings: DoubleTrac: Elbow

Pipe: Fittings: DoubleTrac: Straight: Fitting Quick Connection

Pipe: Fittings: DoubleTrac: Straight Fitting

Pipe: Fittings: DoubleTrac: Tee

CAD Drawings for DoubleTrac® Flexible Piping

DoubleTrac Facility Fuel Oil Piping  

Fittings  

1"  

1.5"  

2"  

Pipe  

Specifications for DoubleTrac® Flexible Piping
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for DoubleTrac® Flexible Piping
Omega Flex, Inc. video of DoubleTrac Fitting Assembly Video
2024-09-30T00:00:00+00:00Z
(Omega Flex, Inc.)request for information
Omega Flex, Inc. video of DoubleTrac Product Installation Video Oacoma, SD
2024-09-30T00:00:00+00:00Z
(Omega Flex, Inc.)request for information