Rated 5 based on 1 product reviews
Formulated Materials LLC

Underlayments and Waterproofing

CONTACT INFO
3010 N.W. 149th St. Suite 100
Oklahoma City, OK 73134
Phone: 844-405-3676
Continuing Education Logo
EMAIL
Request for informationFormulated Materials LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Pinterest icon
LinkedIn icon

Constructed of durable ABS, designed as a flashing pan that surrounds the embedded plate with a three lip system to accomplish the following; 1) Interior Lip – additional water protection, 2) Middle Lip – stop for the sealant at height that ensures sealant coverage of plate and bolt, 3) Outside lip provides a separation between sealant and waterproofi ng membrane.

- Hide Gallery
Embed Pan

Specifications for Embed Pan - ELEVATION®
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Embed Pan - ELEVATION®
Videos for Embed Pan - ELEVATION®
Formulated Materials LLC video of Formulated Materials Treadstone Gypsum Cement Slump Test
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Formulated Materials Elevation Railing Embed Pan Installation
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Elevation® S60 Membrane installation Steps
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Elevation® SM2 Application
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Balcony Flood Testing before concrete is installed
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Properly Inspecting Balconies for Waterproofing
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of T-Bar, door Pan and Embed Sealant Application
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of T-bar Termination Pocket Installation
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of S60 12" Perimeter Tape Application
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information