Rated 5 based on 1 product reviews
H Window Company

Custom Windows, Doors, and Timber Curtain Walls

CONTACT INFO
401 17th Ave. W.
Ashland, WI 54806
Toll Free: 800-843-4929
Phone: 715-685-2793
Continuing Education Logo
EMAIL
Request for informationH Window Company Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

The Euro Lift & Slide door is designed to blur the line between the inside and the outside with superior performance and natural beauty. The heavy-duty hardware and strong aluminum-wood composite construction enables our Lift & Slide door to fill medium to jumbo-sized openings too large for traditional sliders. Unrivaled performance, beauty and design flexibility for residential and commercial projects.

Aluminum & Wood Composite
The Euro Lift & Slide door is built with an aluminum-wood composite frame.  Combining the strength and durability of extruded aluminum with the allure and thermal performance of wood maximizes each material's inherent properties for long lasting performance and beauty. 

Interior Finish Options
Available in a variety of hardwood, softwood, and bamboo species including the option for Forest Stewardship Council© certified materials. Species include: Alder, Ash, Bamboo, Brazilian Cherry, Cedar, Cherry, Douglas Fir, Hickory, Mahogany, Maple, Oak, Poplar, Walnut, White Pine.

All wood materials are kiln dried and preservative treated to prevent deterioration. Applied prior to assembly, our three-coat factory finish options include standard and custom paints, stains, and clearcoats.

Exterior Finish Options
Three finish options are available for our extruded aluminum profiles:

  1. Powder Coating, our most common finish, is highly durable in all environments. Select from our stock colors or custom colors

  2. Anodized Finish gives any commercial or residential project a timeless metallic aesthetic ranging from bright clear to deep black

  3. Kynar® PVDF Coatings are exceptional for their ability to retain color and gloss while keeping windows looking vibrant

Sizing Guidelines
Euro Lift & Slide doors are only available with triple pane glass. Our standard triple pane glass has a maximum area of 60 ft² with the longest side not to exceed 142″ and not to exceed 90″ in length and width. Custom sizes beyond these limits are available.

  • 2-Panel: Maximum width is 20', maximum height is 10', maximum area is 120 ft²

  • 3-Panel: Maximum width is 30', maximum height is 10', maximum area is 180 ft²

  • 4-Panel: Maximum with is 40', maximum height is 10', maximum area is 240 ft²

  • 6-Panel: Maximum width is 43', maximum height is 10', maximum area is 360 ft²

Hardware Options
The Euro Lift & Slide door is offered in two handle styles in several finishes.

  1. Dirigent Handle Set - Sleek lines with a subtle return at the handle's end

  2. Dallas Handle Set - Minimalist design with beautiful finishes



    Request a Quote

- Hide Gallery
Euro Lift & Slide Door

Euro Lift & Slide Door  

1

Specifications for Euro Lift & Slide Door
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Euro Lift & Slide Door