We understand, at Jain, that sometimes accessories can be just as important as the trim. From Fasteners, to Adhesive, Fillers and Paint.
Fasteners - Starborn PRO PLUG® System for PVC is a superior and easy way to install your EX-Cel® Trim. The system features the PVC Tool (which drives screws to the correct depth without stripping the screw recess or damaging the Trim), star drive fasteners in epoxy coated carbon steel in grades 305 & 316 (stainless steel available for special order), and plugs made out of our material, to match your EX-Cel® PVC trim.
Starborn HEADCOATE® 305 & 316 screws are designed to blend in to the PVC. These premium quality screws are stainless steel and feature a color coated Head in many colors to match your EX-Cel® PVC Trim. Available is also the Smart-Bit® that is compatible with your HEADCOATE® screws and can be used for pre-drilling and countersinking.
Adhesive & Fillers - Extreme Adhesive's Trim Welder™ Series offers Fill & Flex™, an adhesive that is an urethane based, one part, PVC adhesive / sealant with premium grade TiO2 pigments. It has a high level of flexibility and elongation which makes it perfect to absorb expansion and contraction from heat and cold. It is supplied in a 10.3 oz caulking tube. Fill & Flex is white, however it is also paintable.
White Hot - This thick, creamy, and bright white solvent based adhesive is just the thing for joining PVC to itself when you don't need the super strength and faster curing of our structural grades. It's packaged in a convenient 5oz squeeze tube with a re-sealable cap.
Nail Eraser - Nail Eraser is specifically formulated just for PVC Trim. PVC Nail Erasers let you fill in nail holes up to 1/8". Use only on PVC Trim that will not be painted.